(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Low Pressure Fittings/Seal Coating/90 Deg. Elbow/Threaded and Tapped

Part Number

Configured Part Number is shown.

 
Part Number
SGCEL6A
SGCEL8A
SGCEL10A
SGCEL15A
SGCEL20A
SGCEL25A
SUCEL6A
SUCEL8A
SUCEL10A
SUCEL15A
SUCEL20A
SUCEL25A
Part NumberVolume DiscountDays to ShipMaterial Nominal of Thread Rc (PT) or T or T1 or Q or Q1 Nominal of Thread T2 or Q2 Applicable Fluid Surface Treatment
Available 2 Day(s) or more [Steel] FCMB2701/8B(6A)1/8B(6A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Steel] FCMB2701/4B(8A)1/4B(8A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Steel] FCMB2703/8B(10A)3/8B(10A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Steel] FCMB2701/2B(15A)1/2B(15A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Steel] FCMB2703/4B(20A)3/4B(20A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Steel] FCMB2701B(25A)1B(25A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating
Available 2 Day(s) or more [Stainless Steel] SCS13A1/8B(6A)1/8B(6A)-No
Available 1 Day(s) [Stainless Steel] SCS13A1/4B(8A)1/4B(8A)-No
Available 2 Day(s) or more [Stainless Steel] SCS13A3/8B(10A)3/8B(10A)-No
Available 2 Day(s) or more [Stainless Steel] SCS13A1/2B(15A)1/2B(15A)-No
Available 2 Day(s) or more [Stainless Steel] SCS13A3/4B(20A)3/4B(20A)-No
Available 2 Day(s) or more [Stainless Steel] SCS13A1B(25A)1B(25A)-No

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Thread <-> Thread, Equal Dia. Different Type Connecting Thread Type (1) R
Connecting Thread Type (2) Rc Max. Operating Pressure(MPa) 2

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)