Single Axis Robot, Clean Room Model RS1C

Brand :
MISUMI
Caution
Product Description

■Components: Actuator, Controller, Cable
■Accessory
| Accessory | Controller I/O Specifications | ||
| NPN,PNP | CC-Link | DeviceNet | |
| Instruction Manual (CD-ROM), Power Connector, Dummy Connector | |||
| - | CC-Link Connector | DeviceNet Connector | |
■Robot Material / Surface Treatment
| Components | Guide Rail | Slider | Side Cover |
| Material | Steel | Aluminum | Aluminum |
| Surface Treatment | - | - | Anodize |
■General Specifications
| Ball Screw | Motor | Position Detector | Operating Ambient Temperature, Humidity |
| Ø8 (C10 Rolled) | Stepping | Resolver (Incremental) | 0~40°C, 35~85%RH (No Condensation) |
Specifications
When placing order, select part numbers and values by proceeding through Selection Steps ~.
| Part Number (Type, Lead, With or w/o Brake) | - | Fitting Mounting Direction | - | Controller | - | I/O Module | - | Cable Length | - | Stroke |
| RS1C02B | - | R | - | C1 | - | N | - | 3 | - | 400 |
| Type | Lead (mm) FAQ P.110 ■Standard Specifications | Repeatability (mm) | Max. Load Capacity (kg) | Max. Push Force (N) | Stroke (mm) | Max. Velocity (mm/sec) | Rated Running Life | Controller Input Power Supply | Maximum Positioning Point | Cleanliness (Note) | Sucked Amount (ℓ/min) | |
| Horizontal | Vertical | |||||||||||
| RS1C | 02 | ±0.02 | 6 | 4 | 150 | 50~400 (50 Pitch) | 100 | 10,000 km or More | DC24V ±10% | 255 points | CLASS10 Based on 0.1µm particle per 1cf | 90 |
| 06 | 4 | 2 | 90 | 300 | ||||||||
| 12 | 2 | 1 | 45 | 600 | ||||||||
| Part Number | Selection | ||||||
| Type | Lead (mm) | With or w/o Brake (1) | Fitting Mounting Direction | Controller | I/O Module | Cable Length (m) | Stroke (mm) |
| RS1C | 02 | W/o Brake: Leave blank With Brake: B | Right: R Left: L | Point Control: C1 Pulse Control: P1 (DC24V ±10%) | NPN: N PNP: P CC-Link: C DeviceNet: D | 1 3 5 10 (Flexible Cable) | 50~ 400 (50mm Increment) |
| 06 | |||||||
| 12 | |||||||
■Dimensions / Mass
The brake adds 0.2 kg to the total mass.
| Type | Stroke (mm) | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 |
| RS1C | L (mm) | 266 | 316 | 366 | 416 | 466 | 516 | 566 | 616 |
| A | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | |
| B | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
| C (mm) | 95 | 145 | 195 | 245 | 295 | 345 | 395 | 445 | |
| D (mm) | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | |
| Mass (kg) | 1.5 | 1.7 | 1.8 | 1.9 | 2.0 | 2.1 | 2.3 | 2.4 |
The brake adds 0.2 kg to the total mass.
More Information



Features: The fitting for air suction is included with as the standard equipment, and the low dust generation grease is adopted.
See notes on CE Marking. P.49