Oil Free Bushings/Thrust Washers

Brand :
MISUMI
Caution
Product Description
Dimensions
LFZB (straight type) LFZF (with flange type) LFZW

Outer diameter chamfer:
When T = 1.0, a0.5
When T = 1.5, a0.8
When T = 2.0, a1.0
When T = 2.5, a0.8
[ M ]Material
: Filler-filled tetrafluoroethylene resin layer, sintered
bronze layer,
steel back metal layer (SPCC: tin plated)
Heat resistance temperature
: -200 to 280°C
[ ! ] Linear and rotational use possible
*1) Chamfering of inner and outer diameters of inner diameters less than d10 is performed to remove burrs and burrs.
2) For inner diameters of d10 or more and plate thickness of 1.0, chamfering is C0.3.
When T = 1.0, a0.5
When T = 1.5, a0.8
When T = 2.0, a1.0
When T = 2.5, a0.8
[ M ]Material
: Filler-filled tetrafluoroethylene resin layer, sintered
bronze layer,
steel back metal layer (SPCC: tin plated)
Heat resistance temperature
: -200 to 280°C
[ ! ] Linear and rotational use possible
*1) Chamfering of inner and outer diameters of inner diameters less than d10 is performed to remove burrs and burrs.
2) For inner diameters of d10 or more and plate thickness of 1.0, chamfering is C0.3.
[M] Material
: Filled polytetrafluoroethylene resin layer,
bronze sintered layer,
steel back metal layer (SPCC: tin plated),
heat resistance temperature
: -200 to 280°C
: Filled polytetrafluoroethylene resin layer,
bronze sintered layer,
steel back metal layer (SPCC: tin plated),
heat resistance temperature
: -200 to 280°C
Standard table
| Model | - | L |
| LFZB8 | - | 5 |
| LFZF12 | - | 15 |
| LFZW6 |
Model | L | LFZB | LFZF | *Shaft diameter | |||||||||||||||||||||
Type | d | D | T | D | H | T.T. 1 | |||||||||||||||||||
Tolerance | Tolerance | Reference dimensions | Tolerance | ||||||||||||||||||||||
| Straight type LFZB , flanged type LFZF [ ! ] L dimension () is for LFZB only [ ! ] L dimension * is for LFZF only | 3 | 3 | (4) | 5 | (6) | 5 | 1.0 | 0 -0.025 | 4.6 | 7 | 0.8 | 0 -0.025 | 3 | -0.025 -0.034 | |||||||||||
4 | (3) | 4 | (5) | 6 | (8) | 6 | 5.6 | 9 | 4 | -0.025 -0.037 | |||||||||||||||
5 | (3) | 4 | 5 | 6 | (8) | 7 | 7 | 10 | 1.0 | 5 | |||||||||||||||
6 | (3) | (4) | 5 | 6 | 8 | (10) | (12) | 8 | 8 | 12 | 6 | ||||||||||||||
8 | (5) | 6 | 8 | 10 | 12 | (15) | 10 | 10 | 15 | 8 | -0.025 -0.040 | ||||||||||||||
10 | 6 | 8 | 10 | 12 | 15 | (20) | 12 | 12 | 18 | 10 | |||||||||||||||
12 | 6 | 8 | 10 | 12 | 15 | (20) | 14 | 14 | 20 | 12 | -0.025 -0.043 | ||||||||||||||
13 | (8) | 10 | (12) | 15 | (20) | 15 | 15 | twenty one | 13 | ||||||||||||||||
15 | (8) | 10 | 12 | 15 | 20 | (twenty five) | 17 | 17 | twenty three | 15 | |||||||||||||||
16 | 10 | (12) | 15 | 20 | (twenty five) | 18 | 18 | twenty four | 16 | ||||||||||||||||
18 | 10 | 12 | 15 | 20 | (twenty five) | (30) | 20 | 20 | 26 | 18 | |||||||||||||||
20 | 10 | 12 | 15 | 20 | twenty five | (30) | twenty three | 1.5 | 0 -0.030 | twenty three | 31 | 1.5 | 0 -0.030 | 20 | -0.025 -0.046 | ||||||||||
twenty two | 10 | 12 | 15 | 20 | (twenty five) | (30) | twenty five | twenty five | 33 | twenty two | |||||||||||||||
twenty five | 10 | 12 | 15 | 20 | twenty five | (30) | (35) | 28 | 28 | 36 | twenty five | ||||||||||||||
30 | 12 | 15 | 20 | twenty five | 30 | (35) | (40) | (50) | 34 | 2 | 34 | 42 | 2.0 | 30 | |||||||||||
35 | 12* | 20 | twenty five | 30 | (35) | 40 | (50) | 39 | 39 | 49 | 35 | -0.025 -0.050 | |||||||||||||
40 | 12 | (15) | 20 | twenty five | 30 | (35) | 40 | (50) | 44 | 44 | 54 | 40 | |||||||||||||
50 | 20 | (twenty five) | 30 | (35) | 40 | (50) | (60) | 55 | 2.5 | 0 -0.040 | 55 | 65 | 2.5 | 0 -0.040 | 50 | ||||||||||
D | *Housing diameter | Inner diameter tolerance after press-fit (reference value) |
H7 | ||
3 to 6 | + 0.012 | + 0.062 |
| 0 | 0 | |
7 to 10 | + 0.015 | + 0.065 |
| 0 | 0 | |
11-18 | + 0.018 | + 0.068 |
| 0 | 0 | |
19-20 | + 0.071 | |
+ 0.021 | 0 | |
21-30 | 0 | + 0.081 |
| 0 | ||
31-50 | + 0.025 | + 0.085 |
| 0 | 0 | |
51-80 | + 0.030 | + 0.110 |
| 0 | 0 |
The inner diameter tolerance is a reference value after press-fitting, not a guaranteed value.
[ ! ] Since the LFZB is a wound bushing with a slit, the tolerance of D is a reference value after press-fitting into a ring gauge (±0.002). It is not the outer diameter tolerance before press-fitting.
Model | T | D | D1 | Mounting holes | Applicable bushing | |||
Type | No. | P | Tolerance | PCD | Inner diameter | |||
LFZW | 6 | 1.5 | 8 | 16 | 1.0 | +0.30 +0.10 | 12 | 6 |
8 | 10 | 18 | 14 | 8 | ||||
10 | 12 | twenty four | 1.5 | +0.375 +0.125 | 18 | 10 | ||
12 | 14 | 26 | 2.0 | 20 | 12 | |||
14 | 16 | 30 | twenty three | 13 | ||||
16 | 18 | 32 | twenty five | 15th and 16th | ||||
18 | 20 | 36 | 3.0 | 28 | 18 | |||
20 | twenty two | 38 | 30 | 20 | ||||
twenty two | twenty four | 42 | 33 | twenty two | ||||
twenty five | 28 | 48 | 4.0 | 38 | twenty five | |||
30 | 32 | 54 | 43 | 30 | ||||
35 | 38 | 62 | 50 | 35 | ||||
40 | 42 | 66 | 54 | 40 | ||||
50 | 2.0 | 52 | 78 | 65 | 50 | |||