• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Economy Type] Magnetic Catches

[Economy Type] Magnetic Catches

Magnetic Catches suitable for practical use are offered at economical price.

【経済型】マグネットキャッチ:Related Image

No.Part Name[ M ]Material [ S ]Surface Treatment
HousingStainless SteelTumble Polish
MagnetFerrite-
Catch PlateSPCCNickel Plating

Specifications

Part Number (Type·No.)
C-MGCE2
Part NumberRetention Force
(kgf)
Mass
(g)
TypeNo.
C-MGCE15.541
2989

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MGCE1
C-MGCE2
Part NumberVolume DiscountDays to ShipRetaining Force, Pull Force
(N)
Max. Overall Height when Locked
(mm)
1 Day(s) 5.523.5
1 Day(s) 923.5

Loading...

  1. 1
 

Basic Information

Type Magnetic Catches Type Magnet Type Category Square Shape Width(mm) 15.3
Mounting Method Surfacing Installation Hole Dia. (d)(mm) 3.5 Magnet Square Mounting Surface B
Catch Plate Provided Operating Environment Standard Body Material Others
Main Body Surface Treatment Polishing Attraction Plate Material SPCC Attraction Plate Surface Treatment Nickel Plating
Magnet Material Ferrite Magnet Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)