Cast Hinges/Cost Efficient Product

Cast Hinges/Cost Efficient Product

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cast Hinges/Cost Efficient Product
  • Cast Hinges/Cost Efficient Product
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-HHSZB40
C-HHSZB50
C-HHSZB60
C-HHSZD40
C-HHSZD50
C-HHSZD60
Part NumberVolume DiscountDays to ShipLength
(mm)
Main Body Surface Treatment Width (W)
(mm)
Available 1 Day(s) 40[Coating] Baked Finish (Black)40
Available 1 Day(s) 50[Coating] Baked Finish (Black)50
Available 1 Day(s) 60[Coating] Baked Finish (Black)60
Available 1 Day(s) 40[Coating] Baked Finish (Silver Metallic)40
Available 1 Day(s) 50[Coating] Baked Finish (Silver Metallic)50
Available 1 Day(s) 60[Coating] Baked Finish (Silver Metallic)60

Loading...

  1. 1

Basic Information

Main Body Type Standard Flat Hinge Type Square Plate Type Body Material Zinc Diecast
Mounting Method Screw Mounting Mounting Screw Hole Type Countersink

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)