6060 / 6090 / 6630 , Slot Width 8mm Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Product overview
European standard economy series aluminum profile with 8 mm groove width and 60 mm side length.
Suitable for medium equipment covers, cabinets, display columns, and other structures.
Standard 6060, 6090, and semicircular 6630 types are available for selection.
European standard economy series profile products have different profile cross-section shapes from existing MISUMI profiles, so they can only be used with European standard economy series special accessories starting with 'L'.
Suitable for medium equipment covers, cabinets, display columns, and other structures.
Standard 6060, 6090, and semicircular 6630 types are available for selection.
European standard economy series profile products have different profile cross-section shapes from existing MISUMI profiles, so they can only be used with European standard economy series special accessories starting with 'L'.
Product feature
1. Complies with the GB industrial aluminum profile standard, with 8 to 10μ clear anodized surface for scratch resistance.
2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

Dimensional drawing

Material: 6063-T5
Surface treatment: clear anodizedSpecification overview
| Part Number |
| LCF8-6060-1000 |
Type ( Type) | Profile cross-section | Total length L | Profile type | Weight kg/m | Cross-sectional moment of inertia | |||
| Fixed type | Specified type | Fixed type | Specified type | Lx (cm4) | Ly (cm4) | |||
| KLCF8 | LCF8 | 6060 | 4000 | 50–4000 (specified unit 0.5 mm) | Standard | 2.35 | 32.4 | 32.4 |
| 6630 | Semicircular | 2.18 | 23.26 | 23.26 | ||||
| 6090 | Standard | 3.82 | 102.77 | 49.85 | ||||
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge. Precaution
1. The profile surface is covered with a protective film. Due to adhesion from the glue, a small amount of aluminum debris may remain. This is not a quality problem, and all aluminum debris will be removed once the protective film is taken off.
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
Alteration
| Alteration name | Example of alteration code | Specification drawing | Machining content / corresponding accessory |
| End face tapping (center hole) | LTP/RTP/TPW | ![]() | Threaded holes machined on the end of the aluminum profile Accessories used for this alteration: Cup head bolt |
| 45-degree cutting | L□T45/R□T45 | ![]() | 45-degree angle cutting |
| Open wrench hole at fixed position | LWP/RWP | ![]() | Concealed connection Accessories used for this alteration: Cup head bolt Elastic fastener |
| Drill countersunk hole at specified position | Z8/XA | ![]() | Drill a counterbored hole at any specified position on the left end face Accessories used for this alteration: Cup head bolt |
| S hole | LSH/RSH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Whistle (built-in connection) |
| M hole | LMH/RMH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Riveted connector (internal connection) |
Application example
With the 3030 series profile, you can easily and simply assemble small and medium-sized frames, covers, racks, and other modules for automation equipment.


Related product
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy European standard 40 series aluminum profile, groove width 8 mm | Economy single side tabbed bracket, special for aluminum profile | Economy PVC plate, polyvinyl chloride plate, straight |
![]() | ![]() | ![]() |
Type)
Profile cross-section
Total length L