100100, Slot Width 8mm Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Product overview
European standard economy series new product, with a different cross-sectional shape, can only be used with European standard economy series special accessories starting with 'L'.
Groove width 8 mm – 100 series European standard aluminum alloy profile.
Suitable for frame combinations such as covers, racks, and shelves for large structures.
Groove width 8 mm – 100 series European standard aluminum alloy profile.
Suitable for frame combinations such as covers, racks, and shelves for large structures.
Product feature
[Features]
Simple specification, attractive appearance
[Applications]
The 100 series European standard aluminum profile with an 8 mm slot width and side length is suitable for frame combinations such as covers, stands, and shelves for large structures.
Material: 6063-T5
Surface treatment: clear anodized
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge.
Simple specification, attractive appearance
[Applications]
The 100 series European standard aluminum profile with an 8 mm slot width and side length is suitable for frame combinations such as covers, stands, and shelves for large structures.
Dimentional Drawing

Material: 6063-T5
Surface treatment: clear anodizedSpecification table
| Part Number |
| LCF8-100100-1000 |
Type ( type) | Profile cross-section | Total length LSpecified unit 0.5 mm | Weight kg/m | Cross-sectional moment of inertia | |
| Lx (cm4) | Ly (cm4) | ||||
| LCF8 | 100100 | 50–4000 | 11.11 | 447.2 | 447.2 |
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge.Specification overview
Material: 6063-T5
Surface treatment: clear anodized
Surface treatment: clear anodized
Application example

Precaution

European standard aluminum alloy profiles and MISUMI existing Japanese standard aluminum profile accessories are not compatible. It is recommended to use European standard economy series accessories starting with 'L':
| Accessory type | Type 1 | Type 2 | Type 3 | Type 4 |
| Connector | LBJ8-40 | LBC8-90 | - | - |
| Nut | LNTN8-40-6 | LNHRN8-40-8 | LNSN8-40-8 | LTTB8-8-20 |
| End cap | LCEC8-5050-B | - | - | - |
| Sealing strip | LMCSB8 (black) | LMCSG8 (gray) | LMUSB8 (U type black) | - |
type)
Profile cross-section
Total length L