100100, Slot Width 10mm Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Product overview
Domestic universal European standard profile with groove width of 10 mm and side length of 100×100 aluminum profile.
Aluminum profile for assembly lines is a structural material that takes advantage of the excellent workability of aluminum alloy, using molds to extrude cylindrical aluminum ingots into shape.
Widely used in assembly line workbenches, FA automation equipment frames, covers, display columns, carts, and other applications.
Suitable for structures such as large equipment hoods, cabinets, and display columns.
Aluminum profile for assembly lines is a structural material that takes advantage of the excellent workability of aluminum alloy, using molds to extrude cylindrical aluminum ingots into shape.
Widely used in assembly line workbenches, FA automation equipment frames, covers, display columns, carts, and other applications.
Suitable for structures such as large equipment hoods, cabinets, and display columns.
Product feature
1. Complies with the GB industrial aluminum profile standard, with 8 to 10μ clear anodized surface for scratch resistance.
2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

Dimensional drawing

Material: 6063-T5
Surface treatment: clear anodizedSpecification overview
| Part Number |
| LCF10-100100-1000 |
Type ( type) | Profile cross-section | Total length L | Weight kg/m | Cross-sectional moment of inertia | |||
| Fixed type | Specified type | Fixed type | Specified type | Lx (cm4) | Ly (cm4) | ||
| KLCF10 | LCF10 | 100100 | 4000 | 50–4000 (specified unit 0.5 mm) | 10.37 | 397.83 | 397.83 |
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge.Application example
With the 100100 profile, you can easily and simply complete modules such as large frames, covers, racks, and more for automation equipment.


Precaution
1. The profile surface is covered with a protective film. Due to adhesion from the glue, a small amount of aluminum debris may remain. This is not a quality problem, and all aluminum debris will be removed once the protective film is taken off.
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
Alteration
| Alteration name | Example of alteration code | Specification drawing | Machining content / corresponding accessory |
| End face tapping (center hole) | LTP/RTP/TPW | ![]() | Threaded holes machined on the end of the aluminum profile Accessories used for this alteration: Cup head bolt |
| 45-degree cutting | L□T45/R□T45 | ![]() | 45-degree angle cutting |
| Open wrench hole at fixed position | LWP/RWP | ![]() | Concealed connection Accessories used for this alteration: Cup head bolt |
| Drill countersunk hole at specified position | Z8/XA | ![]() | Drill a counterbored hole at any specified position on the left end face Accessories used for this alteration: Cup head bolt |
| S hole | LSH/RSH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Whistle (built-in connection) |
| M hole | LMH/RMH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Riveted connector (internal connection) |
Related product
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy European standard 100100 aluminum profile with groove width of 10 mm | Economy single side tabbed bracket, special for aluminum profile | Economy PVC plate, polyvinyl chloride plate, straight |
![]() | ![]() | ![]() |
type)
Profile cross-section
Total length L







