Toothed Timing Belts P5M

Brand :
MISUMI
Caution
Product Description
Product Overview
Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Dimensional Drawing

Specifications Overview
■Material/Specification Table
Operating Temperature -25 to 80℃
Belt circumference length is core wire length
The model number on the back of the product is the supplier model.
| Type | Material | |
| C-PTBN | Body | Chloroprene |
| Toothed Face | Nylon Canvas | |
| Core Wire | Glass Fiber | |
| Type | Tooth Pitch | L | H | h | PLD | r | Unit Weight g/m (Width: 10mm) |
| P5M | 5 | 3.25 | 3.6 | 1.81 | 0.571 | 0.5 | 41 |
Operating Temperature -25 to 80℃
Belt circumference length is core wire length
The model number on the back of the product is the supplier model.■ Type P5M (Tooth pitch: 5mm)
| Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
| C-PTBN | 225 P5M | 100 (10mm) 150 (15mm) | 45 | 225 |
| 245 P5M | 49 | 245 | ||
| 255 P5M | 51 | 255 | ||
| 260 P5M | 52 | 260 | ||
| 265 P5M | 53 | 265 | ||
| 270 P5M | 54 | 270 | ||
| 275 P5M | 55 | 275 | ||
| 280 P5M | 56 | 280 | ||
| 295 P5M | 59 | 295 | ||
| 300 P5M | 60 | 300 | ||
| 305 P5M | 61 | 305 | ||
| 310 P5M | 62 | 310 | ||
| 320 P5M | 64 | 320 | ||
| 325 P5M | 65 | 325 | ||
| 330 P5M | 66 | 330 | ||
| 340 P5M | 68 | 340 | ||
| 345 P5M | 69 | 345 | ||
| 350 P5M | 70 | 350 | ||
| 360 P5M | 72 | 360 | ||
| 370 P5M | 74 | 370 | ||
| 375 P5M | 75 | 375 | ||
| 385 P5M | 77 | 385 | ||
| 390 P5M | 78 | 390 | ||
| 400 P5M | 80 | 400 | ||
| 420 P5M | 84 | 420 | ||
| 425 P5M | 85 | 425 | ||
| 430 P5M | 86 | 430 | ||
| 440 P5M | 88 | 440 | ||
| 450 P5M | 90 | 450 | ||
| 460 P5M | 92 | 460 | ||
| 465 P5M | 93 | 465 | ||
| 470 P5M | 94 | 470 | ||
| 475 P5M | 95 | 475 | ||
| 490 P5M | 98 | 490 | ||
| 500 P5M | 100 | 500 | ||
| 510 P5M | 102 | 510 | ||
| 520 P5M | 104 | 520 | ||
| 525 P5M | 105 | 525 | ||
| 530 P5M | 106 | 530 | ||
| 535 P5M | 107 | 535 | ||
| 540 P5M | 108 | 540 | ||
| 550 P5M | 110 | 550 | ||
| Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
| C-PTBN | 560 P5M | 100 (10mm) 150 (15mm) | 112 | 560 |
| 565 P5M | 113 | 565 | ||
| 575 P5M | 115 | 575 | ||
| 580 P5M | 116 | 580 | ||
| 600 P5M | 120 | 600 | ||
| 610 P5M | 122 | 610 | ||
| 615 P5M | 123 | 615 | ||
| 620 P5M | 124 | 620 | ||
| 635 P5M | 127 | 635 | ||
| 640 P5M | 128 | 640 | ||
| 645 P5M | 129 | 645 | ||
| 650 P5M | 130 | 650 | ||
| 670 P5M | 134 | 670 | ||
| 680 P5M | 136 | 680 | ||
| 690 P5M | 138 | 690 | ||
| 695 P5M | 139 | 695 | ||
| 700 P5M | 140 | 700 | ||
| 710 P5M | 142 | 710 | ||
| 720 P5M | 144 | 720 | ||
| 725 P5M | 145 | 725 | ||
| 740 P5M | 148 | 740 | ||
| 750 P5M | 150 | 750 | ||
| 755 P5M | 151 | 755 | ||
| 800 P5M | 160 | 800 | ||
| 810 P5M | 162 | 810 | ||
| 830 P5M | 166 | 830 | ||
| 850 P5M | 170 | 850 | ||
| 860 P5M | 172 | 860 | ||
| 880 P5M | 176 | 880 | ||
| 900 P5M | 180 | 900 | ||
| 940 P5M | 188 | 940 | ||
| 950 P5M | 190 | 950 | ||
| 1000 P5M | 200 | 1000 | ||
| 1025 P5M | 205 | 1025 | ||
| 1050 P5M | 210 | 1050 | ||
| 1125 P5M | 225 | 1125 | ||
| 1200 P5M | 240 | 1200 | ||
| 1350 P5M | 270 | 1350 | ||
| 2250 P5M | 450 | 2250 | ||
| 2525 P5M | 505 | 2525 | ||
| 2845 P5M | 569 | 2845 | ||
Product Features
Usage Method
Precautions
①Do not bend the belt by force.

②Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.

②Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
Example of Use
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the belt) |
Application Industries
| Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
Related Products
| High Torque Timing Pulleys S2M Type | Flat Belt | Timing Belts MXL | ||
![]() | ![]() | ![]() | ||
| Representative model: HTPA48S2M040-B-N10 | Representative model: HBLT350-4.23 | Representative model: C-TBN236MXL025 |
Material
Type
Belt Number
Nominal Width
















