Oil Free Bushing Housing Units Compact Flanged

Caution
Product Description
- Oil Free Bushing Housing Units Compact Flanged, C-MFN series from MISUMI.
- Upgraded Economy Series Oilless Bushing Unit with technical enhancements.
- The case material changed from stainless steel to lightweight aluminum alloy.
- Oilless bushing material upgraded to a durable bronze alloy.
- Integrated one-piece design ensures even distribution of solid lubricant.
- Improved lubrication performance and significantly reduced noise
- Recommended for vertical motion applications.
- Easy installation and lower maintenance frequency
- Upgrade your equipment for smoother operations and enhanced durability.
Economy Oil Free Bushing Housing Compact Flanged
- The bushing housing unit features a compact flanged design and is made from lightweight aluminum alloy
- Ideal for space-constrained applications and reduces overall equipment weight, enhancing efficiency and ease of handling
- Provides excellent wear resistance, extending the service life and reducing maintenance costs
- Suitable for heavy-load applications, ensuring reliable performance under demanding conditions
- Reduces installation time and effort, enhancing operational efficiency and convenience

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Oil Free Bushings Product Overview
The oilless bushing is no longer embedded in a hole but integrated as one piece, ensuring more evenly distributed solid lubricant
, improved lubrication performance and significantly reduced noise.
This product is recommended for motions in the vertical direction, allowing easy installation and low maintenance frequency.

Oil Free Bushings Product Features
1. It is the first time MISUMI has integrated oilless bushing in copper plate, with the assistance of strong glue, allowing the bushing and aluminum alloy case to be tightly press-fitted (patent pending). Compared with the ordinary solid lubricant embedded product, the new solid lubricant is distributed more evenly and the lubricating area is increased by 20%, lubrication effect of oil free bushing greatly improved.
2. Longer service life due to improved lubrication
Conventional type: Final wear amount of 0.030 mm
New product: Final wear amount of 0.020 mm
Experiment conditions: Surface pressure of 25 N/mm2, swing speed of 1 m/min, swing frequency of 96,000 times, experiment time of 100 h

Conventional type

New Products
Test demonstration: Analysis result of 0.1 mm forced shift of guide shaft in Y direction after the oilless bushing is fixed with screws.

| Material | Yield Strength | Stress concentration result |
| Aluminum Alloy A6061 | 240Mpa | 30.3Mpa |
| Steel SS400 | 235Mpa | 42.5Mpa |




| Stripping test | |
| Circlip fixed product | New Products |
| 1.73Mpa | 2.45Mpa |
Oil Free Bushings Dimensional Drawing

Case material: Aluminum alloy A6061
Surface treatment: Passivation treatment
Liner material: Bronze alloy
* Passivation is a method of treatment to generate a passivation film through direct reaction between aluminum alloy and chemical solution, thereby improving corrosion resistance and bonding force
| Part Number | d | D | L | L1 | H | T | d1 | d2 | t | P.C.D | W | F | A | |||||
| Type | Tolerance | Tolerance | Short | Long | ||||||||||||||
| Round Flanged C-MFM | Square Flanged C-MFK | Flanged type C-MFN | 10 | +0.028 0 | 19 | 0 -0.018 | 32 | 57 | 5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 |
| 12 | +0.034 0 | 21 | 0 -0.021 | 32 | 57 | 10 | 42 | 32 | 32 | - | 32 | |||||||
| 16 | 28 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | ||||||||||
| 20 | +0.041 0 | 32 | 0 -0.025 | 42 | 77 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||||
| 25 | 40 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||
| 30 | 45 | 68 | 128 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | ||||||
| 40 | +0.050 0 | 60 | 0 -0.030 | 80 | 150 | 15 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 50 | 60 | |||
| 50 | 80 | 90 | 170 | 116 | 98 | 92 | 58 | 80 | ||||||||||
Oil Free Bushings Usage Method
Oil Free Bushings Specifications Overview



Oil Free Bushings Example of Use

| Part Number | d | D | L | L1 | H | T | d1 | d2 | t | P.C.D | W | F | A | |||||
| Type | Tolerance | Tolerance | Short | Long | ||||||||||||||
| Round Flanged C-MFM | Square Flanged C-MFK | Flanged type C-MFN | 10 | +0.028 0 | 19 | 0 -0.018 | 32 | 57 | 5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 |
| 12 | +0.034 0 | 21 | 0 -0.021 | 32 | 57 | 10 | 42 | 32 | 32 | - | 32 | |||||||
| 16 | 28 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | ||||||||||
| 20 | +0.041 0 | 32 | 0 -0.025 | 42 | 77 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||||
| 25 | 40 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||
| 30 | 45 | 68 | 128 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | ||||||
| 40 | +0.050 0 | 60 | 0 -0.030 | 80 | 150 | 15 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 50 | 60 | |||
| 50 | 80 | 90 | 170 | 116 | 98 | 92 | 58 | 80 | ||||||||||