LED With Flexible Arm, IP65 L Type

Brand :
MISUMI
Caution
Product Description
With flexible arm, IP65 L type, high IP lighting
Product Overview
Economy Series LED With Flexible Arm, IP65 L Type
This product has an IP protection rating of IP65, with uniform lighting distribution, which helps effectively eliminate ghosting of back-illuminated objects.
The product comes with a flexible arm, which can be adjusted to any angle according to the usage requirements (please refer to the minimum bending radius in the dimensional drawing).
The mounting bracket can be fixed with screws. Please note that the mounting section bracket is not IP protected, so be careful to avoid the work area.

This product has an IP protection rating of IP65, with uniform lighting distribution, which helps effectively eliminate ghosting of back-illuminated objects.
The product comes with a flexible arm, which can be adjusted to any angle according to the usage requirements (please refer to the minimum bending radius in the dimensional drawing).
The mounting bracket can be fixed with screws. Please note that the mounting section bracket is not IP protected, so be careful to avoid the work area.

Product Features
【Features】
It is a product with high IP protection rating, with uniform lighting distribution, which helps effectively eliminate ghosting of back-illuminated objects.
Cannot be dimmed.
Body material is aluminum alloy. PVC cables are used.
.jpg)
A positive and negative wiring indicator sleeve is provided at the wire splitting area so that positive and negative poles can be easily identified. The sleeve is removable, so please use it with care.
It is a product with high IP protection rating, with uniform lighting distribution, which helps effectively eliminate ghosting of back-illuminated objects.
Cannot be dimmed.
Body material is aluminum alloy. PVC cables are used.
.jpg)
A positive and negative wiring indicator sleeve is provided at the wire splitting area so that positive and negative poles can be easily identified. The sleeve is removable, so please use it with care.
Specification Table
| Part Number | Material | Surface Treatment |
| Body | Aluminum Alloy | Black Anodized |
| Front Cover | PMMA | - |
| Flexible Tube | 304 | - |
| Sleeve | Polyolefin | - |
| Cable | PVC | - |

| Part Number | Power(W) | Color | Luminous Flux (lm) | Input Voltage (V) | Input Current (A) | Temperature Range (℃) | Color Temperature (Kelvin K) |
Type | |||||||
| C-LEDFL | 5 | W(White) | 500 | DC24 | 0.19A | -10~45 | About 6000 |
| 9 | 900 | 0.31A |
It cannot be dimmed, and the angle of light distribution can be adjusted by adjusting the shape of the flexible arm.
There are some differences in the light-emitting color and brightness of LED components, and even for the same type of product, its light-emitting color and brightness may sometimes be different.
Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website
Example of Use

LED Lighting Standard Type Example of Use
Precautions
Cannot be dimmed.
The mounting bracket of this product can be fixed with screws. Please note that the mounting section bracket is not IP protected, so be careful to avoid the work area.
There are some differences in the light-emitting color and brightness of LED components, and even for the same type of product, its light-emitting color and brightness may sometimes be different.
The mounting bracket of this product can be fixed with screws. Please note that the mounting section bracket is not IP protected, so be careful to avoid the work area.
There are some differences in the light-emitting color and brightness of LED components, and even for the same type of product, its light-emitting color and brightness may sometimes be different.
Dimensional Drawing


Power: 5W Dimensional Drawing Power: 9W Dimensional Drawing
Economy Series LED With Flexible Arm, IP65 L Type Dimensional Drawing
Specification Table

| Part Number | Power(W) | Color | Luminous Flux (lm) | Input Voltage (V) | Input Current (A) | Temperature Range (℃) | Color Temperature (Kelvin K) |
Type | |||||||
| C-LEDFL | 5 | W(White) | 500 | DC24 | 0.19A | -10~45 | About 6000 |
| 9 | 900 | 0.31A |
It cannot be dimmed, and the angle of light distribution can be adjusted by adjusting the shape of the flexible arm.
There are some differences in the light-emitting color and brightness of LED components, and even for the same type of product, its light-emitting color and brightness may sometimes be different.
Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website
Power
Color
Type