3030 Aluminum Frames Slot Width 8

Brand :
MISUMI
Caution
- LCF8-3030 & LCFW8-3030 is ROHS compliant.
- LCF8-3030 & LCFW8-3030 will be shipped from warehouse in Malaysia.
Product Description
Dimensional Drawing
Slot Size
Frame

Material | Surface Treatment |
| 6063-T5 | Clear Anodized |
Specification Table
■Fixed Length(6000mm)
| Extrusion | Overall Length L | Mass kg/m | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Part No. | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | ||
| ①Standard | LCF8-3030 | 6000 | 0.83 | 2.86 | 2.85 | 1.8 | 1.8 |
| ②Light | 0.66 | 1.67 | 1.67 | 1.33 | 1.33 | ||
■Configurable Length(50-5000mm)
Overall Length L+0.5/-0.5 mm
| Extrusion | Overall Length L(1mm increments) | Mass kg/m | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Part No. | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | ||
| ①Standard | LCF8-3030 | 50-5000 | 0.83 | 2.86 | 2.85 | 1.8 | 1.8 |
| ②Light | 0.66 | 1.67 | 1.67 | 1.33 | 1.33 | ||
Overall Length L+0.5/-0.5 mmAlterations


Precautions

Related Products
| Recommended Products 1 | Recommended Products 2 | Recommended Products 3 |
| 4040 Aluminum Frames Slot Width 8 | Single Side Tabbed Brackets | PVC Plate Standard Type |
![]() | ![]() | ![]() |
Material
Surface Treatment
Overall Length 

