Panel Locks Stainless Steel

Brand :
MISUMI
Caution
Product Description

Product Overview of Flat Type
Economy series Panel Locks of Flat Type Stainless Steel
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows.
It has the function of preventing locked cabinets and other items from being opened arbitrarily. With low anti-theft performance, it is suitable for cabinet doors with high usage frequency.
Stainless steel material is used for excellent rust prevention performance, and is suitable for cabinet doors that require a certain level of rust prevention ability.

Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows.
It has the function of preventing locked cabinets and other items from being opened arbitrarily. With low anti-theft performance, it is suitable for cabinet doors with high usage frequency.
Stainless steel material is used for excellent rust prevention performance, and is suitable for cabinet doors that require a certain level of rust prevention ability.

Dimensional Drawing of Flat Type

■Dimensional Drawing of Flat Type


Specifications Overview of Flat Type
■Material Table of Flat Type Material | Surface Treatment |
| SUS304 | Hairline Finish |
Product Features of Flat Type
Economy series Panel Locks of Flat Type Stainless Steel, adopting stainless steel material for excellent rust prevention performance
MISUMI economy series stainless steel panel lock, with a buffed surface, has a brighter appearance compared to generic products on the market.
MISUMI economy series stainless steel panel lock, with a buffed surface, has a brighter appearance compared to generic products on the market.
Dimensional Drawing


Material Specification
Material | Surface Treatment |
| SUS304 | Hairline Finish |
■MISUMI economy series quality assurance
·MISUMI economy series locks have undergone various third-party tests such as handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.
Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
·MISUMI economy series locks have undergone various third-party tests such as handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.
Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
| Third party test report | Site test report | |
![]() | ![]() |
Example of Use

Related Products
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Material
Surface Treatment
Material
Surface Treatment



