1530 Door Frames, Slot Width 6/8mm

Brand :
MISUMI
Caution
- Aluminum Alloy 1530 Profiles for Cabinet Doors
Product Description
Product overview
European standard economy series 15 series door profile, groove width 6/8 mm, side length 1530.
Suitable for structures such as guide rails and door & window frame fabrication.
1530 with 6 mm groove width and 8 mm groove width are available for selection.
European standard economy series profile products have different profile cross-section shapes from existing MISUMI profiles, so they can only be used with European standard economy series special accessories starting with 'L'.
Suitable for structures such as guide rails and door & window frame fabrication.
1530 with 6 mm groove width and 8 mm groove width are available for selection.
European standard economy series profile products have different profile cross-section shapes from existing MISUMI profiles, so they can only be used with European standard economy series special accessories starting with 'L'.
Product feature
1. Complies with the GB industrial aluminum profile standard, with 8 to 10μ clear anodized surface for scratch resistance.
2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

Dimensional drawing
(1) Groove width 6.5 mm 1530


(2) Groove width 8.2 mm 1530




| Type | Material | Surface treatment |
| LCFD6 | 6063-T5 | Clear anodized |
| LCFD8 | Clear anodized |
Specification overview
| Part Number |
| LCFD6-1530-1000 |
The specification table includes information such as the specified length range, unit, weight/meter, and inertial intercept.
Type ( type) | Profile cross-section | Total length L | Profile type | Weight kg/m | Cross-sectional moment of inertia | |
| Lx (cm4) | Ly (cm4) | |||||
| LCFD6 | 1530 | 50–4000 (specified unit 0.5 mm) | Groove width 6.5 mm | 0.68 | 1.46 | 0.69 |
| LCFD8 | Groove width 8.2 mm | 0.60 | 1.09 | 0.62 | ||
![]() | ![]() Type | - | L | - | (LTP·RTP·TPW) | |
| LCFD6-1530 | - | 1000 | - | LTP |
Precaution
1. The profile surface is covered with a protective film. Due to adhesion from the glue, a small amount of aluminum debris may remain. This is not a quality problem, and all aluminum debris will be removed once the protective film is taken off.
2. European standard aluminum alloy profiles and existing MISUMI Japanese material aluminum profile accessories are not compatible. It is recommended to use economical European standard accessories starting with 'L'.
2. European standard aluminum alloy profiles and existing MISUMI Japanese material aluminum profile accessories are not compatible. It is recommended to use economical European standard accessories starting with 'L'.
Alteration
| Alteration name | Example of alteration code | Specification drawing | Machining content / corresponding accessory |
| End face tapping (center hole) | LTP/RTP/TPW | ![]() | Threaded holes machined on the end of the aluminum profile Accessories used for this alteration: Cup head bolt |
| 45-degree cutting | L□T45/R□T45 | ![]() | 45-degree angle cutting |
| Open wrench hole at fixed position | LWP/RWP | ![]() | Concealed connection Accessories used for this alteration: Cup head bolt |
| Drill countersunk hole at specified position | Z8/XA | ![]() | Drill a counterbored hole at any specified position on the left end face Accessories used for this alteration: Cup head bolt |
| S hole | LSH/RSH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Whistle (built-in connection) |
| M hole | LMH/RMH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Riveted connector (internal connection) |
Related product
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy European standard 40 series aluminum profile, groove width 8 mm | Economy single side tabbed bracket for European standard profile with groove width of 10 mm aluminum profile | Economy PVC plate, polyvinyl chloride plate, straight |
![]() | ![]() | ![]() |
Material
Surface treatment
type)
Profile cross-section
Total length L








