Rigid Coupling Clamping Type

Brand :
MISUMI
Caution
Product Description
Product Feature
- Lightweight construction, ultra-low inertia, and high responsiveness.
High torsional rigidity, zero backlash, and monolithic design. - Maintenance-free, with excellent oil resistance and corrosion resistance.
- Constructed from aluminum alloy material.
- Eccentricity is not permitted; precise alignment is required during installation.
| Type | Part | Material | Surface Treatment | Accessory |
| E-LMPRC | Hub | Aluminum Alloy | Clear Anodize | Clamp Screw |
| Screw | Steel | Black Oxide |
Part Number
E-LMPRC16L16
E-LMPRC16L23
E-LMPRC20L20
E-LMPRC20L25
E-LMPRC25L25
E-LMPRC32L32

Part Number
E-LMPRC25L30
E-LMPRC25L35
E-LMPRC30L38
E-LMPRC32L40
E-LMPRC40L45
E-LMPRC40L50
E-LMPRC50L55
E-LMPRC55L65
E-LMPRC76L70

H8 tolerance of the inner bore refers to the machining tolerance before slotting.After slotting, only h7 or h6 tolerance fit with the shaft is guaranteed, and concentricity is not guaranteed.
The appearance of economical series products may have slight dents or scratches.
The depth of the slots on both sides of the inner bore may vary depending on the outer diameter and bore size.
Material
Surface Treatment
Accessory