Jaw Couplings Stepped Single Disc Clamp Type

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

■ Material specifications
| Part | Material | Surface treatment | Accessories |
| Body | Aluminum alloy | Anodized finish | Hex socket bolt |
| Diaphragm | Stainless steel | — |
Specification Table
Please follow the selection steps
to
, choose the type and parameters, and then place your order. Please specify the shaft bore diameter within the range of d1 ≤ d2.
■ Characteristic Values
Eccentricity is not allowed for single-diaphragm types.
Eccentricity, angular deviation, and axial amplitude are all individual allowable values. If multiple types of deviations occur at the same time, the allowable value for each deviation is reduced to half of the original value.
■ Additional machining

to
, choose the type and parameters, and then place your order. Please specify the shaft bore diameter within the range of d1 ≤ d2.Type ( Type· D) | — | d1 | — | d2 |
| E-LDEN03-D44 | — | 8 | — | 10 |
| Type | d1 and d2 selection (but d1 ≤ d2) | L | ⌀N | LF | S | F | Locking bolt | |||||||||||||||||||||||||||||
Type | D | M | Locking torque N.m | |||||||||||||||||||||||||||||||||
| E-LDEN03-D | ||||||||||||||||||||||||||||||||||||
| 34 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 27.5 | 21.6 | 12.25 | 3.5 | 3.8 | M3 | 1.5 | |||||||||||||||||||||
| 39 | 6 | 8 | 9 | 9.525 | 10 | 11 | 12 | 34.5 | 25 | 15 | 4.5 | 5.0 | M4 | 3.5 | ||||||||||||||||||||||
| 44 | 6 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 34.5 | 29.6 | 15 | 4.5 | 5.0 | |||||||||||||||||||
| 50 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 42 | 35 | 18.6 | 4.8 | 5.5 | M5 | 8 | |||||||||||||||||
| 56 | 10 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 45 | 38 | 19.85 | 5.3 | 6.3 | ||||||||||||||||||||
| 68 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 53 | 46 | 23.35 | 6.3 | 7.5 | M6 | 13 | |||||||||||||||||
| 82 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 68 | 56 | 30 | 8.0 | 9.0 | M8 | 28 | ||||||||||||||
■ Characteristic Values
| Type | Permissible torque (N⋅m) | Permissible angular misalignment (°) | Permissible axial deviation (mm) | Permissible speed (RPM) | Static torsional stiffness (N.m/rad) | Moment of inertia (N.m) | Weight (g) | |
Type | D | |||||||
| E-LDEN03-D | 34 | 2 | 1 | ±0.18 | 10000 | 1500 | 3.83 × 10-6 | 19 |
| 39 | 4.5 | ±0.23 | 2450 | 7.5 × 10-6 | 52 | |||
| 44 | 6.75 | ±0.27 | 3000 | 9.1 × 10-6 | 68.5 | |||
| 50 | 15 | ±0.30 | 3800 | 2.5 × 10-5 | 110 | |||
| 56 | 20 | ±0.36 | 4200 | 5.1 × 10-5 | 135 | |||
| 68 | 50 | ±0.40 | 9000 | 6500 | 1.3 × 10-4 | 246 | ||
| 82 | 75 | ±0.50 | 8000 | 8600 | 1.9 × 10-4 | 422 | ||
Eccentricity is not allowed for single-diaphragm types.
Eccentricity, angular deviation, and axial amplitude are all individual allowable values. If multiple types of deviations occur at the same time, the allowable value for each deviation is reduced to half of the original value.■ Additional machining
| Alterations | Keyway additional machining | |
| Spec. | Specification method LK4 RK4 | |
| Code | LK (left shaft) | RK (right shaft) |

Shaft hole diameter d1 · d2 | b (keyway width) | t Keyway depth | Key nominal size b × h | |
| LK | RK | |||
| 6–8 | 2 | 2 | 1 | 2 × 2 |
| 8–10 | 3 | 3 | 1.4 | 3 × 3 |
| 11–12 | 4 | 4 | 1.8 | 4 × 4 |
| 12.1–17 | 5 | 5 | 2.3 | 5 × 5 |
| 18–22 | 6 | 6 | 2.8 | 6 × 6 |
| 23–30 | 8 | 8 | 3.3 | 8 × 7 |
| 31–38 | 10 | 10 | 10 × 8 | |
Related Products
| Economy Coupling, Grooved Set Screw Type | Economy Coupling, Threaded Clamping Type | Economy Coupling, Double Disc Clamping Type | ||
![]() | ![]() | ![]() |
Material
Surface treatment
Accessories
D)
d1

