Jointed Timing Belt T5/T10

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Jointed timing belts have freely customizable tooth counts and are suitable for long-distance timing transmission.
Available types include standard, tooth-side fabric coated, back-side fabric coated, and double-sided fabric coated.
Double-sided and back-side fabric coated types are ideal for accumulation conveyors.

This is a reference for the use of Jointed timing belts, not a guarantee of actual performance.
Product Overview
Jointed timing belts have freely customizable tooth counts and are suitable for long-distance timing transmission.
Available types include standard, tooth-side fabric coated, back-side fabric coated, and double-sided fabric coated.
Double-sided and back-side fabric coated types are ideal for accumulation conveyors.
Dimensional Drawing
Specification Overview
■Material
Polyurethane belts may change color over time, but strength etc. will not be affected.
Steel wire core, please avoid tensioning from the back.
Operating temperature -20℃~60℃.
Total length (number of teeth x pitch).
This product is not suitable for gapless timing pulleys.
Weight is theoretical value and may differ from the actual product.
| Type | Material | ||
| ①Main Body | ②Core wire | ③Tooth Fabric | |
| Standard Type | Polyurethane (white) | Steel wire | - |
| Tooth-Side Fabric Coated Type | Nylon canvas (green) | ||
| Back-Side Fabric Coated Type | |||
| Double-sided Fabric Coated Type | |||
| Belt Type | Tooth Pitch | 2θ(°) | H | h | i | Unit weight g/m (width 10mm) |
| Standard | ||||||
| T5 | 5 | 40 | 2.5 | 1.2 | 1.3 | 25 |
| T10 | 10 | 40 | 4.7 | 2.5 | 2.2 | 46 |
Polyurethane belts may change color over time, but strength etc. will not be affected.
Steel wire core, please avoid tensioning from the back.
Operating temperature -20℃~60℃.
Total length (number of teeth x pitch).
This product is not suitable for gapless timing pulleys.
Weight is theoretical value and may differ from the actual product.Specification Table
■Specifications
The total length is (number of teeth×pitch).
kgf = N×0.101972
| Type | Belt Type | Nominal Belt Width | Number of Teeth Upper limit~Lower limit | Belt Width(mm) | Allowable tension (N) |
| E-LLTBJ (Standard Type) E-LLTBH (Tooth-Side Fabric Coated Type) E-LLTBN (Back-Side Fabric Coated Type) E-LLTBR (Double-Sided Fabric Coated Type) | T5 | 100 | 96~10000 | 10 | 74 |
| 150 | 15 | 99 | |||
| 200 | 20 | 225 | |||
| 250 | 25 | 473 | |||
| T10 | 150 | 52~10000 | 15 | 438 | |
| 200 | 20 | 575 | |||
| 250 | 25 | 875 | |||
| 300 | 30 | 950 | |||
| 400 | 40 | 1125 | |||
| 500 | 50 | 1800 |
The total length is (number of teeth×pitch).
kgf = N×0.101972Product Features
Feature 1: The product has embedded steel wire core, which is more cost-effective and has a wider range of applications.
Feature 2: There is no exposed steel wire core on the side of the opening to avoid scratching the opponent or injuring the operator.
Feature 3: Regularly inspect the product to ensure the strength of the joint.
Feature 2: There is no exposed steel wire core on the side of the opening to avoid scratching the opponent or injuring the operator.
Feature 3: Regularly inspect the product to ensure the strength of the joint.
Precautions
■Storage Precautions
①Avoid sunlight.
②Do not use in an environment with direct contact with water, solvents, oil, acid, alkali, ultraviolet rays, ozone, etc.
Especially do not allow oil to adhere to the belt, otherwise it will cause the belt to swell and significantly shorten the service life of the belt.
③Using temperature -20℃~60℃.
④Do not pile up in large quantities or bend forcibly.
⑤Do not place directly on the ground.
⑥Do not allow the belt to come into contact with chemicals.
①Avoid sunlight.
②Do not use in an environment with direct contact with water, solvents, oil, acid, alkali, ultraviolet rays, ozone, etc.
Especially do not allow oil to adhere to the belt, otherwise it will cause the belt to swell and significantly shorten the service life of the belt.
③Using temperature -20℃~60℃.
④Do not pile up in large quantities or bend forcibly.
⑤Do not place directly on the ground.
⑥Do not allow the belt to come into contact with chemicals.
Example of Use
This is a reference for the use of Jointed timing belts, not a guarantee of actual performance.Equipment Name:
Direct conveyor transfer device with different heights
Functional Description:
The workpiece is transferred by the motor roller, and then the cylinder mechanism is used to move the workpiece down to the conveyor below for transfer. Thus, the purpose of transferring at different heights is achieved.
Direct conveyor transfer device with different heights
Functional Description:
The workpiece is transferred by the motor roller, and then the cylinder mechanism is used to move the workpiece down to the conveyor below for transfer. Thus, the purpose of transferring at different heights is achieved.
Application industry
| Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic appliances | Lithium batteries | ||
![]() | ![]() | ![]() |
Related products
Material







