Carbon Steel High Rigidity Single/Double Disc Coupling, Keyway Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
A high-rigidity, flexible coupling with a diaphragm fastening mechanism.
[Features]
• Standardized 10 models and 45 sizes with shaft diameters from φ12 (12mm) to φ50 (50mm).
• High torsional stiffness due to the ingenuity of the diaphragm fastening mechanism.
• Allows for deflection angles and end clearances.
• Low moment of inertia.
[Applications]
• Machine tools, precision platforms, etc.
[Features]
• Standardized 10 models and 45 sizes with shaft diameters from φ12 (12mm) to φ50 (50mm).
• High torsional stiffness due to the ingenuity of the diaphragm fastening mechanism.
• Allows for deflection angles and end clearances.
• Low moment of inertia.
[Applications]
• Machine tools, precision platforms, etc.
Dimensions

Precautions
Static torsional stiffness, moment of inertia, and weight are values at the maximum shaft diameter.
Eccentricity, deflection angle, and axial amplitude are individual allowable values. If multiple deviations occur simultaneously, the allowable values for each deviation are reduced to half of their original values.
For selection criteria and calibration adjustments, please refer to
pages 788 and 789.
Eccentricity is not permitted for single-diaphragm types.Use Cases

Dimensions

Specifications
Please follow the selection steps
to
choose the type and parameters before placing your order. Please specify the shaft bore diameter within the range of d1 ≤ d2 .Type D | - | d 1 | - | d 2 |
| E-LDBN41-D65 | - | 18 | - | 28 |
| E-LDBN46-D87 | - | 20 | - | 30 |
| Type | Choose between d1 and d2 ( but d1 ≤ d2 ) | L | |||||||||||||||||||||||||
Type | D | ||||||||||||||||||||||||||
| E-LDBN41-D Single-film type | 65 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 55.5 | ||||||||||
| 87 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 34 | 35 | 36 | 38 | 67 | ||||||||||||
| 94 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 68 | |||||||||||
| 104 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 45 | 46 | 48 | 80 | ||||||||||
| 126 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 45 | 46 | 48 | 50 | 91 | |||||||||
| Type | Choose between d1 and d2 ( but d1 ≤ d2 ) | L | |||||||||||||||||||||||||
Type | D | ||||||||||||||||||||||||||
| E-LDBN46-D Dual-film type | 65 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 77 | ||||||||||
| 87 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 34 | 35 | 36 | 38 | 94 | ||||||||||||
| 94 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 98 | |||||||||||
| 104 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 45 | 46 | 48 | 112 | ||||||||||
| 126 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 34 | 35 | 36 | 38 | 40 | 42 | 45 | 46 | 48 | 50 | 126 | |||||||||
| Type | Permissible torque (N·m) | Permissible eccentricity (mm) | Permissible deflection angle (°) | Permissible axial deviation (mm) | Permissible speed (RPM) | Static torsional stiffness (Nm/rad) | Moment of inertia (Nm) | Fastening bolts | Weight (g) | ||
| Type | D | M | Locking torque Nm | ||||||||
| E-LDBN41-D Single-film type | 65 | 120 | 0.02 | 0.5 | ±0.30 | 4000 | 33600 | 1.13x10⁻⁴ | M6 | 7 | 480 |
| 87 | 230 | 0.02 | 0.5 | ±0.30 | 4000 | 78000 | 1.4 x 10⁻⁴ | M8 | 15 | 1280 | |
| 94 | 360 | 0.02 | 0.5 | ±0.30 | 4000 | 89000 | 1.2 x 10⁻³ | M10 | 25 | 2340 | |
| 104 | 385.6 | 0.02 | 0.5 | ±0.50 | 3500 | 156000 | 1.3 x 10⁻³ | M10 | 25 | 3000 | |
| 126 | 689 | 0.02 | 0.5 | ±0.50 | 3000 | 168000 | 2.3x10⁻³ | M12 | 55 | 3460 | |
| Type | Permissible torque (N·m) | Permissible eccentricity (mm) | Permissible deflection angle (°) | Permissible axial deviation (mm) | Permissible speed (RPM) | Static torsional stiffness (Nm/rad) | Moment of inertia (Nm) | Fastening bolts | Weight (g) | ||
| Type | D | M | Locking torque Nm | ||||||||
| E-LDBN46-D Dual-film type | 65 | 120 | 0.2 | 1 | ±0.60 | 4000 | 16800 | 1.1x10⁻⁴ | M6 | 7 | 756 |
| 87 | 230 | 0.2 | 1 | ±0.60 | 4000 | 39000 | 1.5 x 10⁻⁴ | M8 | 15 | 1660 | |
| 94 | 360 | 0.2 | 1 | ±0.60 | 4000 | 44500 | 1.2 x 10⁻³ | M10 | 25 | 2800 | |
| 104 | 385.6 | 0.25 | 1 | ±0.90 | 3500 | 78000 | 1.4 x 10⁻³ | M10 | 25 | 3600 | |
| 126 | 689 | 0.25 | 1 | ±0.90 | 3000 | 84000 | 2.6 x 10⁻³ | M12 | 55 | 3700 | |
Material Specifications
| Type | Membrane type | main body | diaphragm | Attachment | |
Material | Surface treatment | Material | |||
| E-LDBN41-D | Single-film type | S45C | Ferric oxide protective film | SUS304 | Locking bolts and stop screws |
Alteration

| Shaft hole diameter d1 · d2 | keyway width b | Keyway depth t | Key nominal size b x h |
| 8-10 | 3 | 1.4 | 3x3 |
| 11~12 | 4 | 1.8 | 4x4 |
| 12.7~17 | 5 | 2.3 | 5x5 |
| 18~22 | 6 | 2.8 | 6x6 |
| 23-30 | 8 | 3.3 | 8x7 |
| 31~38 | 10 | 3.3 | 10x8 |
| 39~44 | 12 | 3.3 | 12x8 |
| 45~50 | 14 | 3.8 | 14x9 |
d 1
Type
D
Attachment
Material
Surface treatment