Carbon Steel High Rigidity Single/Double Disc Coupling, Clamping Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
High-rigidity flexible coupling designed with a unique disc fastening section.
[Features]
· 12 models for shaft diameters from ⌀8 (8 mm) to ⌀45 (45 mm), with 45 standardized sizes.
- The unique design of the disc fastening section provides high torsional rigidity.
· Allows angular misalignment and end play.
· Low moment of inertia.
[Applications]
· Machine tools, precision platforms, etc.
[Features]
· 12 models for shaft diameters from ⌀8 (8 mm) to ⌀45 (45 mm), with 45 standardized sizes.
- The unique design of the disc fastening section provides high torsional rigidity.
· Allows angular misalignment and end play.
· Low moment of inertia.
[Applications]
· Machine tools, precision platforms, etc.
Dimensional Drawing

Material specifications
| Type | Disc Type | Body | Disc | Accessories | |
Material | Surface Treatment | Material | |||
| E-LDBJ06-D | Single disc type | S45C | Magnetite protective film | SUS304 | Locking bolt Set screw |
| E-LDBJ16-D | Double disc type | ||||
Specification Table
Please follow the selection steps
to
, choose the type and parameters, and then place your order. Please specify the shaft bore diameter within the range of d1 ≤ d2.
Additional Machining

When the shaft bore of the 39 outer diameter is 18 or 19, it is not possible to additionally machine a keyway.
When the shaft bore of the 44 outer diameter is 22 or 24, it is not possible to additionally machine a keyway.
to
, choose the type and parameters, and then place your order. Please specify the shaft bore diameter within the range of d1 ≤ d2.Type ( Type· D) | - | d1 | - | d2 |
| E-LDBJ06-D65 | - | 18 | - | 30 |
| E-LDBJ16-D87 | - | 20 | - | 30 |
| Type | d1 and d2 selection (but d1 ≤ d2) | L | LF | F | A | |||||||||||||||||||||||||
Type | D | |||||||||||||||||||||||||||||
| E-LDBJ06-D Single disc type | 39 | 8 | 9 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 18 | 19 | 34.5 | 15 | 5 | 13 | ||||||||||||||
| 44 | 8 | 9 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 34.5 | 15 | 5 | 15.5 | |||||||||||||
| 56 | 10 | 12 | 12.7 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 45 | 19.85 | 6.4 | 21 | ||||||||||||
| 65 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 55.5 | 24.9 | 7.7 | 24.5 | ||||||||||||
| 87 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 67 | 29.25 | 9.7 | 33 | ||||||||||||
| 94 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 44 | 45 | 68 | 29.25 | 10.5 | 35 | ||||||||||||
| Type | d1 and d2 selection (but d1 ≤ d2) | L | LF | F | LP | A | |||||||||||||||||||||||||
Type | D | ||||||||||||||||||||||||||||||
| E-LDBJ16-D Double disc type | 39 | 8 | 9 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 18 | 19 | 50 | 15 | 5 | 11 | 13 | ||||||||||||||
| 44 | 8 | 9 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 50 | 15 | 5 | 11 | 15.5 | |||||||||||||
| 56 | 10 | 12 | 12.7 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 28 | 30 | 64 | 19.85 | 6.4 | 13.7 | 21 | |||||||||||||
| 65 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 30 | 32 | 35 | 77 | 24.9 | 7.7 | 15.8 | 25 | |||||||||||||
| 87 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 94 | 29.25 | 9.7 | 18.5 | 33 | ||||||||||||
| 94 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 44 | 45 | 98 | 29.25 | 10.5 | 20.5 | 35 | ||||||||||||
| Type | Permissible torque (N⋅m) | Allowable eccentricity mm | Allowable angular misalignment (°) | Allowable axial misalignment mm | Allowable rotational speed RPM | Static torsional stiffness N⋅m/rad | Moment of inertia N⋅m | Clamping bolt | Weight (g) | ||
| Type | D | M | Locking torque N.m | ||||||||
| E-LDBJ06-D Single disc type | 39 | 14 | 0.02 | 0.5 | ±0.23 | 5000 | 4000 | 3.3x10ˉ5 | M4 | 3.5 | 200 |
| 44 | 18 | 0.02 | 0.5 | ±0.27 | 5000 | 4600 | 4.2x10ˉ5 | M4 | 3.5 | 250 | |
| 56 | 50 | 0.02 | 0.5 | ±0.30 | 5000 | 22400 | 1.2x10ˉ4 | M5 | 8 | 580 | |
| 65 | 120 | 0.02 | 0.5 | ±0.30 | 5000 | 33600 | 1.5x10ˉ4 | M6 | 13 | 850 | |
| 87 | 230 | 0.02 | 0.5 | ±0.30 | 4000 | 78000 | 5.0x10ˉ4 | M8 | 28 | 1760 | |
| 94 | 385.6 | 0.02 | 0.5 | ±0.30 | 4000 | 89000 | 2.3x10ˉ3 | M10 | 55 | 1890 | |
| Type | Permissible torque (N⋅m) | Allowable eccentricity mm | Allowable angular misalignment (°) | Allowable axial misalignment mm | Allowable rotational speed RPM | Static torsional stiffness N⋅m/rad | Moment of inertia N⋅m | Clamping bolt | Weight (g) | ||
| Type | D | M | Locking torque N.m | ||||||||
| E-LDBJ16-D Double disc type | 39 | 14 | 0.1 | 1 | ±0.46 | 5000 | 2000 | 4.5x10ˉ5 | M4 | 3.5 | 300 |
| 44 | 18 | 0.1 | 1 | ±0.54 | 5000 | 2300 | 5.7x10ˉ5 | M4 | 3.5 | 380 | |
| 56 | 50 | 0.2 | 1 | ±0.60 | 5000 | 11200 | 2.1x10ˉ5 | M5 | 8 | 835 | |
| 65 | 120 | 0.2 | 1 | ±0.60 | 5000 | 16800 | 2.3x10ˉ4 | M6 | 13 | 1235 | |
| 87 | 230 | 0.2 | 1 | ±0.60 | 4000 | 39000 | 5.5x10ˉ4 | M8 | 28 | 2600 | |
| 94 | 385.6 | 0.2 | 1 | ±0.60 | 4000 | 44500 | 2.5x10ˉ3 | M10 | 55 | 2900 | |
Additional Machining


| Shaft Bore Diameter d1·d2 | b (Keyway Width) | t Keyway Depth | Key Nominal Size b x h | |
| LK | RK | |||
| 8–10 | 3 | 3 | 1.4 | 3 × 3 |
| 11–12 | 4 | 4 | 1.8 | 4 × 4 |
| 12.7 to 17 | 5 | 5 | 2.3 | 5 × 5 |
| 18–22 | 6 | 6 | 2.8 | 6 × 6 |
| 24–30 | 8 | 8 | 3.3 | 8 × 7 |
| 32–38 | 10 | 10 | 3.3 | 10 × 8 |
| 39–44 | 12 | 12 | 3.3 | 12 × 8 |
| 45–50 | 14 | 14 | 3.8 | 14 × 9 |
When the shaft bore of the 39 outer diameter is 18 or 19, it is not possible to additionally machine a keyway.
When the shaft bore of the 44 outer diameter is 22 or 24, it is not possible to additionally machine a keyway.Product Features
You can freely choose the connection type during assembly, with a maximum applicable torque of up to 385.6 N⋅m.
Precautions
The values of static torsional rigidity, moment of inertia, and weight are given for the maximum shaft diameter.
Eccentricity, angular deviation, and axial amplitude are all individual allowable values. If multiple types of deviations occur at the same time, the allowable value for each deviation is reduced to half of the original value.
For selection criteria and calibration adjustment, please refer to
P.788·789.
Eccentricity is not allowed for single disc type.Example of Use

Related Products
| Economy Coupling Jaw Type Clamp Style | Economy Coupling Stepped Single Disc Clamp Type | Economy Coupling, Threaded Clamping Type | ||
![]() | ![]() | |
Accessories
Material
Surface Treatment
D)
d1
