[Clean & Pack]Sprockets 35B

Brand :
MISUMI
Caution
- See here for related information such as technical information on cleaning effects and other cleaned product lineups.
- Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment. - The Do dimension for SP, SSP, and BSP with 10 teeth is 35 mm while the catalog value shows 34 mm.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- From August 2023, the set screw size for shaft bore diameter (D): 10K will be changed from M5 to M4.
Product Description
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
| · Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
| · Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
| · Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
| Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
| SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
| Post battery assembly process | |||||
| SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
| LCD-related post assembly process | |||||
| In-vehicle camera assembly process | |||||
| SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
| Liquid crystal deposition process | |||||
| Pre-OLED process |
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
In addition to the shaft bore machined type, products with roughly machined shaft bores (S specifications) that can be altered freely are also available.
| Shaft Bore Spec. S | Shaft Bore Spec. N | |
| (Rough Machining) | (New JIS Key + Tap) | |
![]() | ![]() | ![]() |
| Type | [M] Material | Cleaning Method | |||
| Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
| SL-SSP35B | SUS304 equivalent | Degreasing | General environment | Anti-rust packing | General environment |
| SH-SSP35B | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
| SHD-SSP35B | Electrolytic polishing + precision cleaning | ||||
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the
specification table.[A]Accessories: Two set screws are included. (Only for shaft bore specification [N])
* The S-type shaft bore dia. values are for reference only and actual values may be smaller by 1 mm. (provided with a pilot hole)
* Machine key not included. Please purchase separately if necessary.


