DC Ionizing Blower

Brand :
MISUMI
Caution
Product Description
Product Overview
MISUMI Economy Type DC Ionizer Fan
Dimensional Drawing

Specification Table
| Part number | Voltage | Ion Balance | Dissipation Time | Cleaning Function |
| E-DCIONIZER | AC220V | ±10 V | < 1.5s (maximum air volume) | Not Provided |
| E-DCIONIZER-ZQ | Automatic Cleaning |
Product Features
Steady-state DC ionization technology
Fast dissipation speed
Low power consumption, long service life
Strong adjustable airflow
Low noise
*This DC ionizer fan is powered by external 220 V AC, and internally uses an AC-to-DC high voltage principle to release positive and negative ions.
Fast dissipation speed
Low power consumption, long service life
Strong adjustable airflow
Low noise
*This DC ionizer fan is powered by external 220 V AC, and internally uses an AC-to-DC high voltage principle to release positive and negative ions.
Example of Use
Prevents electrostatic damage caused by picking up charged objects


Remove dust from circuit boards and prevent static electricity