European MIL Connector Terminal Block

Brand :
MISUMI
Caution
Product Description
Product Overview
Economy European-Style Connector Terminal Block
● Upper and lower terminal block structure; wiring does not interfere with each other.
● Also supports DIN rail mount.
● Upper and lower terminal block structure; wiring does not interfere with each other.
● Also supports DIN rail mount.
Dimensional Drawing

Internal Wiring Diagram
E-ECTML20


E-ECTML40


Specification Overview
Economy European-Style Connector Terminal Block
| Part number | Pole Number | Connector | Rated Current | Rated Voltage | Tightening Torque | Terminal Pitch | Terminal Screw | A | Maximum Voltage | Insulation Resistance |
| E-ECTML20 | 20 | MIL Connector (Pin) | 1A | 250 V AC/24 V DC | 0.8N⋅m max | 5.1 | M3 | 62 | 500 V AC 1 min | ≥ 1000MΩ (500 V DC) |
| E-ECTML40 | 40 | 112 |
Product Features

Precautions
· The suitable DIN rail specification for the terminal block is a 35 mm standard DIN rail
· Operating environment humidity range: 35–85% RH
· Operating environment temperature range: -40°C to +80°C, non-vacuum, non-freezing conditions
· Operating environment humidity range: 35–85% RH
· Operating environment temperature range: -40°C to +80°C, non-vacuum, non-freezing conditions
Brand introduction
MISUMI, the head office company, has been providing customers with various high-quality parts such as automation parts, mold parts, electronic parts, tool & consumables, etc. quickly and accurately since its establishment in Japan in 1963. By compiling product catalogs independently and establishing a marketing system for direct sales of products, a low-cost business operation mode has been created, and by making annual product plans according to customers' opinions and requirements, MISUMI brand-name products with high quality level have been continuously developed.