Indexing Plungers Short Threaded, Resin Knob

Brand :
MISUMI
Caution
Product Description
Product Overview
Indexing Plungers Short Threaded, Resin Knob
♢Indexing plunger, also called indexing pin, is a locating pin that can be inserted and extracted manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
It is generally divided into two types: reset and self-locking type.
♢Indexing plunger, also called indexing pin, is a locating pin that can be inserted and extracted manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
It is generally divided into two types: reset and self-locking type.
Dimensional Drawing

Specification Table
Indexing Plungers Short Threaded, Resin Knob
Material Specification
| Part Number | Thread Pitch (Fine) | B | S | D | L | L1 | L2 | L3 | SW1 | SW2 | Load (N) | ||
| Type | M | ||||||||||||
| min. | max. | ||||||||||||
| (Reset Type) E-LPXSA E-LPXSK (Self Locking Type) E-LPXRA E-LPXRK | 12 | 1.5 | 6 | 6 | 25 | 45 | 10 | 5 | 6 | 17 | 19 | 8.5 | 19.5 |
| 16 | 1.5 | 8 | 8 | 33 | 54 | 12 | 6 | 8 | 19 | 24 | 14 | 24 | |
Material Specification
| Thread | Type | Knob | Body | Pin | Spring | Nut | |||||
| Reset Type | Self-Locking Type | Material | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment | |
| Fine Thread | E-LPXSA | E-LPXRA | PA6 (Plastics) | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | SUS304 | - | - |
| E-LPXSK | E-LPXRK | S35C | Black Oxide | ||||||||
Product Features
♢ The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
Usage Method
How to operate the reset type and self-locking type

•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

•Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90 while maintaining the pull-out state°, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90 while maintaining the pull-out state°, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

Material
Surface Treatment
Hardness