Indexing Plungers Knobless, Press Fit

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Specification Table
Indexing Plungers Knobless, Press Fit
Material Specification
| Part Number | S | B | D1 | L | L1 | L2 | M1 (Coarse) | R | Load (N) | |||
| Type | D | Tolerance | min. | max. | ||||||||
| E-LSXPP | 8 | +0.015 +0.006 | 4 | 4 | 10 | 32 | 19 | 4 | 3 | 2 | 4 | 10.5 |
| 6 | 34 | 4 | 13 | |||||||||
| 10 | 5 | 5 | 12 | 34 | 20 | 5 | 2.5 | 6 | 12 | |||
| 8 | 37 | 6 | 15 | |||||||||
| 12 | +0.018 +0.007 | 6 | 6 | 14 | 42 | 24 | 5 | 6 | 3 | 7 | 13 | |
| 10 | 46 | 7 | 17 | |||||||||
| 15 | 7 | 8 | 19 | 52 | 32 | 8 | 4 | 12.5 | 20 | |||
| 12 | 57 | 12.6 | 26.5 | |||||||||
Material Specification
| Type | Body | Pin | Spring | ||
Material | Material | Surface Treatment | Hardness | Material | |
| E-LSXPP | SUS420F | SUS420F | Nickel Plating | 40~50HRC | SUS304 |
Material
Surface Treatment
Hardness