Knobs for Indexing Plungers

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Specification Table
Knobs for Indexing Plungers
Material Specification
| Part Number | D | D1 | L | L1 | t | |
| Type | M | |||||
| E-LNSXP | 3 | 15 | 9.8 | 15 | 12 | 1.5 |
| 5 | 18 | 11.8 | 18 | 14 | ||
| 6 | 21 | 13.8 | 22.5 | 17.5 | ||
| 8 | 26 | 18.8 | 27 | 21 | ||
Material Specification
| Type | Material | Surface Treatment |
| E-LNSXP | A6061 | Black Anodized |
Material
Surface Treatment