Indexing Plungers Knobless, Large Mounting Knob Screw

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Specification Table
Indexing Plungers Knobless, Large Mounting Knob Screw
Material Specification
| Part Number | Thread Pitch (Fine) | B | S | L | L1 | L2 | L3 | L4 | M2 (Coarse Thread) | SW1 | SW2 | Load (N) | ||
| Type | M | |||||||||||||
| min. | max. | |||||||||||||
| E-LSXNA E-LPXNK E-LSXNK | 10 | 1 | 5 | 5 | 33 | 17 | 5 | 15 | 5 | M5 | 12 | 16 | 8 | 15 |
| 12 | 1.5 | 6 | 6 | 42 | 20 | 6 | 17 | 6 | M6 | 14 | 19 | 10.5 | 17 | |
| 16 | 1.5 | 8 | 8 | 54 | 26 | 8 | 23 | 8 | M8 | 19 | 24 | 15 | 23 | |
Material Specification
| Type | Body | Pin | Spring | Nut | ||||
Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment | |
| E-LPXNK | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | SUS304 | S35C | Black Oxide |
| E-LSXNA | SUS303 | - | SUS303 | - | - | - | - | |
| E-LSXNK | SUS304 | - | ||||||
Material
Surface Treatment
Hardness