Indexing Plungers Flanged

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Specification Table
Indexing Plungers Flanged
Material Specification
| Part Number | Thread Pitch (Fine) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | SW1 | SW2 | SR | A | W | P | d | Load (N) | |||
| Type | M | Reset Type | Self-Locking Type | min. | max. | ||||||||||||||||
| (Reset Type) E-LFPXA E-LFPXK (Self Locking Type) E-LFPXY E-LFPXR | 8 | 1 | 15 | 11.5 | 4 | 4 | 40 | 46 | 16 | 5 | 14 | 4 | 10 | 13 | 2 | 20 | 46 | 34 | 6 | 2.5 | 11.3 |
| 8L | 6 | 42 | 48 | ||||||||||||||||||
| 10 | 1 | 18 | 14 | 5 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 12 | 17 | 2.5 | 20 | 48 | 36 | 3.9 | 13.5 | ||
| 10L | 8 | 48 | 53 | ||||||||||||||||||
| 12 | 1.5 | 21 | 16 | 6 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 14 | 19 | 3 | 22 | 55 | 40 | 8 | 6.4 | 18 | |
| 12L | 10 | 58.5 | 64.5 | ||||||||||||||||||
| 16 | 1.5 | 26 | 21 | 7 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 4 | 25 | 60 | 45 | 11.3 | 23 | ||
| 16L | 12 | 73 | 80.5 | ||||||||||||||||||
Material Specification
| Type | Thread | Knob | Body | Pin | Flange | Spring | Nut | |||||||
| Reset Type | Self-Locking Type | Material | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Surface Treatment | Material | Material | Surface Treatment | ||
| E-LFPXA | E-LFPXY | Fine | A6061 (Black Anodized) | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | S45C | Zinc Plating | SUS304 | - | - | |
| E-LFPXK | E-LFPXR | S35C | Black Oxide | |||||||||||
Material
Surface Treatment
Hardness