Indexing Plungers Rotary Lever

Brand :
MISUMI
Caution
Product Description
Product Overview
● Knob plunger is also known as indexing pin or indexing plunger. The pin can be pulled out or inserted by the operation knob for easy and fast positioning and for fixing mechanical elements of the workpiece.
Suitable for fixture indexing, positioning, stop limit and other occasions.
Suitable for fixture indexing, positioning, stop limit and other occasions.
Dimensional Drawing

Specification Table
Specification Table
Material Specification
| Part Number | D +0.5/0 | D1 | H | S | K | L1 | L2 | L3 | L4 | S | |
| TYPE | d-0.02/-0.04 | ||||||||||
| E-LZAU61 Without Plastic Sleeve E-LZAU62 With Plastic Sleeve | 6 | 16 | 35 | 16 | 12 | 20 | 56 | 10 | 32 | 42 | 12 |
| 8 | 16 | 35 | 16 | 12 | 20 | 56 | 10 | 32 | 42 | 12 | |
| 20 | 40 | 20 | 15 | 22 | 70 | 12 | 37 | 52 | 15 | ||
| 10 | 16 | 35 | 16 | 12 | 20 | 56 | 10 | 32 | 42 | 12 | |
| 20 | 40 | 20 | 15 | 22 | 70 | 12 | 37 | 52 | 15 | ||
| 12 | 20 | 40 | 20 | 15 | 22 | 70 | 12 | 37 | 52 | 15 | |
Material Specification
| Type | Type | Body | Pin Shaft | Plastic Sleeve | |||
Material | Surface Treatment | Material | Surface Treatment | Material | |||
| E-LZAU61 | Handle Side Lock | Without Plastic Sleeve | Steel | Black Oxide | Steel | Black Oxide | - |
| E-LZAU62 | With Plastic Sleeve | PA | |||||
Product Features
●This series is a handle type, which is installed by locking and fixing with countersunk holes on the side.
●Turning the handle controls the pin in and out, allowing for use where there is no room for the knob to be pulled out. Turning the handle 180 degrees places the pin inside the body and locks the handle with the groove.
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
●Turning the handle controls the pin in and out, allowing for use where there is no room for the knob to be pulled out. Turning the handle 180 degrees places the pin inside the body and locks the handle with the groove.
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
Usage Method
How to operate the reset type and self-locking type
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

•Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

Material
Surface Treatment