Indexing Plungers Precision, Ball Knob, Press Fit

Brand :
MISUMI
Caution
Product Description
Product Overview
Indexing Plungers Precision, Ball Knob, Press Fit
●Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
●It is generally divided into two types: reset and self-locking type.
●Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
●It is generally divided into two types: reset and self-locking type.
Dimensional Drawing

Specification Table
Specification Table
Material Specification
| Part Number | S | L | L1 | L2 | L3 | D1 | D2 | D3 | Load (N) | |||
| TYPE | D | min. | max. | |||||||||
| Reset Type E-LZAC65 Self-Locking Type E-LZAC66 | 10 | 10 | 79 | 31 | 13 | 2.5 | 16 | +0.023 +0.012 | 19 | 25 | 10 | 20 |
| 12 | 91 | 35 | 3.0 | 20 | +0.028 +0.015 | 23 | 32 | 12 | 30 | |||
| 16 | 106.5 | 42 | 25 | 28 | 40 | 16 | 53 | |||||
| 20 | 114.5 | 50 | 30 | 33 | 20 | 65 | ||||||
| 25 | 134 | 60 | 38 | +0.033 +0.017 | 42 | 50 | 25 | 100 | ||||
Material Specification
| TYPE | Knob | Body | Pin | Spring | |||||
| Reset Type | Self-Locking Type | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material |
| E-LZAC65 | E-LZAC66 | A6061 | Black Anodized | S45C | Black Oxide | S45C | Black Oxide | 45~55HRC | SWP-B |
Product Features
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
●This series reset, precision type indexing plunger has highly precise outer diameters of bushings and pins for tighter installation.
●This series reset, precision type indexing plunger has highly precise outer diameters of bushings and pins for tighter installation.
Material
Surface Treatment
Hardness