Spring Plungers Threaded Tip

Brand :
MISUMI
Caution
Product Description
Product Overview
Spring Plungers Threaded Tip
The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Dimensional Drawing

Specification Table
Spring Plungers Threaded Tip
Material Specification
| Part Number | d | L | L1 | M1 (Coarse Thread) | L2 | W | T | B | Light Load | Heavy Load | ||||
| Type | M | S | Load (N) | Load (N) | ||||||||||
| min. | max. | min. | max. | |||||||||||
| E-LPJLTP E-LPJHTP | 12 | 15 | 5.5 | 51 | 35 | M3 | 6 | 4 | 4 | 4 | 2.9 | 19.6 | 4.9 | 49 |
| 20 | 78 | 35 | 3.5 | 19.6 | 6.9 | 49 | ||||||||
| 16 | 15 | 8 | 60 | 35 | M4 | 8 | 7 | 5 | 5 | 3.9 | 39.2 | 12.7 | 78.5 | |
| 20 | 85 | 35 | 4.9 | 39.2 | 9.8 | 78.5 | ||||||||
| 30 | 125 | 35 | 2.9 | 39.2 | 6.9 | 78.5 | ||||||||
| 20 | 1s | 10 | 60 | 45 | M5 | 10 | 8 | 6 | 6 | 12.7 | 78.5 | 24.5 | 147.1 | |
| 20 | 72 | 45 | 11.7 | 78.5 | 22.5 | 147.1 | ||||||||
| 30 | 96 | 45 | 11.7 | 78.5 | 22.6 | 147.1 | ||||||||
Material Specification
| Type | Body | Pin | Spring | ||||
Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | ||
| Light Load | E-LPJLTP | 1215 | Black Oxide | S45C | 45~55HRC | Zinc Plating | SWP-B |
| Heavy Load | E-LPJLTP | Black Oxide | |||||
Product Features
♢ It has complete specifications, which can satisfy the requirements of various sizes, lengths, and loads.
♢ The main body and front pin are made of steel, with the pin surface available in zinc plating or black oxided finishes. The body material of the plungers is 1215, which is carbon steel.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
♢ The main body and front pin are made of steel, with the pin surface available in zinc plating or black oxided finishes. The body material of the plungers is 1215, which is carbon steel.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Usage Method
When pressed down
When released


Material
Surface Treatment
Hardness