Shaft Supports Thickened Type, T-Shaped with Slit

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
The shaft support can support and fix the shaft and also bear a certain load.
Dimensional Drawing

Specification Table
■Material Specification Table
| Type | Material | Surface Treatment | Accessories | Inner Diameter D |
| E-SHSTBN | General structural steel or carbon steel | Black Oxide | 1 Hex Socket Head Cap Screw | 10 to 50 |
| E-SHSTMN | Electroless Nickel Plating | 1 Hex Socket Head Cap Screw |
D size 30–50 comes with 2 additional bolts.
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating, austenitic stainless steel materials, or aluminum alloy materials.For surface treatment and anti-rust methods, please refer to
Anti-rust performance and maintenance of metal materials and surface treatment.■ Dimension Specification Table
| Part Number | H Selection | L | H1 | T | S | W | L1 | d | E | Fastening bolt M | d2 | d1 | ℓ | C | |||||||||
| Type | D | ||||||||||||||||||||||
| E-SHSTBN E-SHSTMN | 10 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 48 | H+19 | 15 | 6 | 24 | 36 | 6.6 | 12 | M6 Through Hole | 6.6 | 11 | 6.5 | 2 | |
| 12 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | H+21 | 18 | 14 | ||||||||||||
| 15 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 54 | H+23 | 20 | 30 | 42 | 16 | ||||||||||
| 16 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | ||||||||||||||||
| 20 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | 67 | H+29 | 25 | 8 | 35 | 50 | 9 | 19 | M8 Through Hole | 9 | 14 | 9 | ||||
| 25 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | H+31 | 30 | 22 | |||||||||||||
| 30 | 25 | 30 | 40 | 50 | 60 | 80 | 85 | H+33 | 35 | 10 | 45 | 65 | 6.6 | 24 | 3 | ||||||||
| 35 | 25 | 30 | 40 | 50 | 60 | 80 | H+36 | 27 | |||||||||||||||
| 40 | 30 | 40 | 50 | 100 | H+38 | 40 | 60 | 80 | 9 | 29 | M8 Depth 16 | ||||||||||||
| 50 | 40 | 50 | 125 | H+51 | 50 | 15 | 75 | 100 | 11 | 38 | M12 Depth 24 | 14 | 20 | 13 | |||||||||
Product Features
Feature 1: T-shaped shaft supports can be installed and used even if the surrounding space is small. T shape is more suitable for the situation of small front and back space.
Feature 2: slit shaft support can be connected without damaging the shaft.
Feature 3: The thickened type increases the guiding distance, providing stable support.
Feature 4: the inner diameter of the T-type shaft support varies from 10 to 50 (please refer to the catalog for actual size).
Feature 5: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 2: slit shaft support can be connected without damaging the shaft.
Feature 3: The thickened type increases the guiding distance, providing stable support.
Feature 4: the inner diameter of the T-type shaft support varies from 10 to 50 (please refer to the catalog for actual size).
Feature 5: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Precautions
1. After machining the mounting hole D to H8 tolerance, if a slot is machined afterward, the tolerance may increase to around H9 due to the additional processing.
2. If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating, austenitic stainless steel materials, or aluminum alloy materials.
2. If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating, austenitic stainless steel materials, or aluminum alloy materials.
Example of Use
Application Industries
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents
Material
Surface Treatment
Accessories