Shaft Supports T-Shaped with Side Slit

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
A shaft support is a component that supports and fixes the shaft while also bearing a certain load.
Guide shaft supports are extremely widely used in the FA industry. They are typically used together with guide shafts and linear bearings to secure the guide shaft and ensure proper transmission.
Guide shaft supports are extremely widely used in the FA industry. They are typically used together with guide shafts and linear bearings to secure the guide shaft and ensure proper transmission.
Dimensional Drawing

Material Specifications
| Height H Selectable | Material | Surface Treatment | Accessories |
| E-SHWTB | Equivalent to S45C | Black Oxide | 1 Hex Socket Head Cap Screw |
| E-SHWTA | Aluminum | Clear Anodized | 1 Hex Socket Head Cap Screw (SUS) |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating and those made of aluminum alloy.For surface treatment and rust prevention methods, please refer to
Technical InformationSpecification Table
| Part Number | H | L | H1 | T | S | W | L1 | d | E | Fastening bolt M | d2 | d1 | ℓ | C | ||||||
| Type | D | Height selection type | ||||||||||||||||||
| Height H Selection Type E-SHWTB E-SHWTA | 8 | 10 | 15 | 20 | 25 | 30 | 40 | 44 | H+7 | 12 | 6 | 28 | 36 | 4.5 | 9 | M4 Depth 8 | 4.5 | 8 | 4.5 | 2 |
| 10 | 10 | 15 | 20 | 25 | 30 | 50 | H+9 | 32 | 41 | 11 | ||||||||||
| 12 | H+10 | |||||||||||||||||||
| 16 | 15 | 20 | 25 | 30 | 40 | H+12 | ||||||||||||||
| 20 | 20 | 25 | 30 | 40 | 50 | 60 | 75 | H+15 | 16 | 8 | 49 | 62 | 6.5 | 17 | M6 Depth 12 | 6.6 | 11 | 6.5 | ||
| 30 | 25 | 30 | 40 | 50 | 60 | 94 | H+21 | 20 | 10 | 62 | 78 | 9 | 22 | M8 Depth 16 | 9 | 14 | 9 | 3 | ||
Product Features
Feature 1: T-shaped shaft supports can be installed and used even if the surrounding space is small. T shape is more suitable for the situation of small front and back space.
Feature 2: slit shaft support can be connected without damaging the shaft.
Feature 3: The inner diameter of the T-type shaft support varies from 8 to 40 (please refer to the catalog for actual size). If you have special height requirements, please select the height-specified type of guide shaft support.
Feature 4: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 5: Parallelism can reach below 0.02, and perpendicularity can reach below 0.05/100, suitable for precise positioning and easy installation.
Feature 2: slit shaft support can be connected without damaging the shaft.
Feature 3: The inner diameter of the T-type shaft support varies from 8 to 40 (please refer to the catalog for actual size). If you have special height requirements, please select the height-specified type of guide shaft support.
Feature 4: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 5: Parallelism can reach below 0.02, and perpendicularity can reach below 0.05/100, suitable for precise positioning and easy installation.
Precautions
(1) After machining the mounting hole D to H8 tolerance, if a slot is then machined, the tolerance may increase to around H9 due to the additional processing.
②It is recommended that the shaft support is matched with shaft with tolerance of f8/h5/g6. For more details, click
here.
(3) For anti-rust performance and maintenance of metal materials and surface treatment, please click
here.
②It is recommended that the shaft support is matched with shaft with tolerance of f8/h5/g6. For more details, click
here.(3) For anti-rust performance and maintenance of metal materials and surface treatment, please click
here.Usage Method
Example of Use

■Organization Name
Inspection Input Table.
■ Mechanism Function
A component that transports the item to be inspected to the inspection position in order to check the image of a specific location on the circuit board.
After obtaining the image data from the camera, use the cylinder to return to the front of the sliding guide rail.
Loading and unloading of workpieces on loaders before and after processing.
■ Function of the Guide Shaft Support
The guide shaft support is used to fix the inspection mechanism, making it easy to disassemble, and allowing related mechanisms to be reused.
For more information, please click
here.
Inspection Input Table.
■ Mechanism Function
A component that transports the item to be inspected to the inspection position in order to check the image of a specific location on the circuit board.
After obtaining the image data from the camera, use the cylinder to return to the front of the sliding guide rail.
Loading and unloading of workpieces on loaders before and after processing.
■ Function of the Guide Shaft Support
The guide shaft support is used to fix the inspection mechanism, making it easy to disassemble, and allowing related mechanisms to be reused.
For more information, please click
here.Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | (Economy series) Shaft support T-type lightweight space-saving slit | Economy Type Pillar Fixing Clamp Quick Installation Type | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: C-SHA12 | Typical model: C-HLKDE10 |
Related Documents
Material
Surface Treatment
Accessories








