Shaft Supports Flanged - End Mounting type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
The shaft support can support and fix the shaft and also bear a certain load.
Dimensional Drawing

Specification Table
■Material Specification Table
| Round Flange | Both Surfaces Cut Flange | Material | Surface Treatment | Inner Diameter DH8 |
| E-STHXRB | E-STHXCB | Equivalent to S45C | Black Oxide | 8 to 40 |
| E-STHXR | E-STHXC | Electroless Nickel Plating |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.■ Dimension Specification Table
| Part Number | Sleeve Thickness (N) | L | D1 | H | T | ℓ | ℓ1 | E | P | W | P1 | F | d | d1 | d2 | Installation bolts | |||
| Type | DH8 | ||||||||||||||||||
| Round Flange Type E-STHXRB E-STHXR | Compact Flanged E-STHXCB E-STHXC | 8 | +0.022 0 | 2 | 16 | 12 | 28 | 5 | 4.5 | 8 | 8 | 20 | 16 | 20 | - | 3.5 | 8 | 4.5 | M4 |
| 10 | 20 | 14 | 30 | 5.5 | 10 | 10 | 22 | 18 | 22 | 9.5 | 5.5 | M5 | |||||||
| 12 | +0.027 0 | 24 | 16 | 36 | 6 | 6.5 | 11 | 13 | 26 | 20 | 26 | 4.5 | 11 | 6.6 | M6 | ||||
| 15 | 2.5 | 30 | 20 | 40 | 9 | 15 | 15 | 30 | 24 | 30 | 14 | 9 | M8 | ||||||
| 16 | 3 | 32 | 22 | 42 | 16 | 16 | 32 | 26 | 28 | 16 | |||||||||
| 20 | +0.033 0 | 4 | 38 | 28 | 50 | 8 | 11 | 18 | 20 | 39 | 32 | 31 | 22 | 5.5 | 18 | 11 | M10 | ||
| 25 | 46 | 33 | 55 | 13 | 21 | 25 | 44 | 37 | 36 | 24 | 20 | 13 | M12 | ||||||
| 30 | 58 | 38 | 66 | 10 | 17 | 28 | 30 | 52 | 42 | 41 | 27 | 6.6 | 26 | 17 | M16 | ||||
| 40 | +0.039 0 | 7 | 70 | 54 | 88 | 30 | 40 | 72 | 62 | 62 | 38 | 9 | |||||||
Product Features
Feature 1: The inner diameter tolerance of the guide shaft support can still meet the H8 tolerance after surface treatment. When used together with the g6 tolerance guide shaft, the fit is worry-free.
Feature 2: Suitable for precise positioning and easy installation.
Feature 3: Various flange shapes are available, including round and compact flange types. Choosing the compact flange type enables space-saving designs.
Feature 4: The inner diameter of the shaft support varies from 8 to 40 (please refer to the catalog for actual size), and comes with mounting bolts for easy installation and use.
The mounting method is as follows:

The back of the support can be firmly connected to the internal thread of the guide shaft using a hex socket bolt.
Feature 2: Suitable for precise positioning and easy installation.
Feature 3: Various flange shapes are available, including round and compact flange types. Choosing the compact flange type enables space-saving designs.
Feature 4: The inner diameter of the shaft support varies from 8 to 40 (please refer to the catalog for actual size), and comes with mounting bolts for easy installation and use.
The mounting method is as follows:

The back of the support can be firmly connected to the internal thread of the guide shaft using a hex socket bolt.
Precautions
When locking the guide shaft with a set screw type guide shaft support, the locking action of the set screw may damage the guide shaft.
Slit shaft support can be connected without damaging the shaft.
Slit shaft support can be connected without damaging the shaft.
Example of Use

Equipment Name:
Simple Manual Characteristic Inspection Mechanism
Key Points of Mechanism Design:
Manual inspection fixture for electrical characteristics, suitable for small batch production. Pull out the workpiece guide rail and move it to the fixed inspection position after placing the workpiece. Use the operating lever to control the lifting and lowering of the inspection device to check the electrical characteristics of the workpiece.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly, and related mechanisms can be reused.
For more information, please click Simple Manual Feature Inspection Mechanism.
Simple Manual Characteristic Inspection Mechanism
Key Points of Mechanism Design:
Manual inspection fixture for electrical characteristics, suitable for small batch production. Pull out the workpiece guide rail and move it to the fixed inspection position after placing the workpiece. Use the operating lever to control the lifting and lowering of the inspection device to check the electrical characteristics of the workpiece.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly, and related mechanisms can be reused.
For more information, please click Simple Manual Feature Inspection Mechanism.
Related Products
| Guide shaft Straight bar type | Linear bearing with flange Single liner standard | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: SFJ6-100 | Typical model: LHFC8 | Typical model: KDST20 |
Material
Surface Treatment

