Shaft Supports - Flanged Mount with Slit, Positioning hole

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
A shaft support is a component that supports and fixes the shaft while also bearing a certain load.
Dimensional Drawing

Specification Overview
| Type | Material | Surface Treatment | Accessories | Inner Diameter DH8 | |
| Round Flange | Both Surfaces Cut Flange | ||||
| E-STHWRBK | E-STHWCBK | General structural steel or carbon steel | Black Oxide | 1 Hex Socket Head Cap Screw | 12 to 30 |
| E-STHWRK | - | Electroless Nickel Plating | 1 Hex Socket Head Cap Screw | ||
| E-SSTHWRK | E-SSTHWCK | SUS304 | - | (SUS) | |
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or made of austenitic stainless steel.Specification Table
■Material Specification Table
| Type | Material | Surface Treatment | Accessories | Inner Diameter DH8 | |
| Round Flange | Both Surfaces Cut Flange | ||||
| E-STHWRBK | E-STHWCBK | General structural steel or carbon steel | Black Oxide | 1 Hex Socket Head Cap Screw | 12 to 30 |
| E-STHWRK | - | Electroless Nickel Plating | 1 Hex Socket Head Cap Screw | ||
| E-SSTHWRK | E-SSTHWCK | SUS304 | - | (SUS) | |
| Part Number | D1 | H | Sleeve | L | T | B | d1 | P | Q | F | W | P1 | S | S1 | X | Y | d2 | d | M | Supplied Bolt | ||
| Type | DH8 | Thickness (N) | (Coarse Thread) | M × Length | ||||||||||||||||||
| Round Flange Type E-STHWRBK E-STHWRK E-SSTHWRK Compact Flanged E-STHWCBK E-SSTHWCK | 12 | +0.027 0 | 32 | 52 | 10 | 22 | 6 | 10 | 9 | 42 | 4 | 25 | 34 | 35 | 1.5 | 1.5 | 11 | 4 | 5.6 | 4.5 | M5 | M5 × 12 |
| 16 | 35 | 56 | 9.5 | 30 | 6 | 12 | 46 | 5 | 27 | 37 | 37 | 12 | 5 | 5.6 | 5.5 | |||||||
| 20 | +0.033 0 | 40 | 64 | 10 | 32 | 8 | 12 | 52 | 5 | 30 | 42 | 43 | 2 | 14 | 6 | 5.6 | 6.6 | M5×16 | ||||
| 25 | 45 | 69 | 10 | 38 | 8 | 15 | 57 | 6 | 34 | 47 | 46 | 17 | 5.6 | |||||||||
| 30 | 55 | 79 | 12.5 | 40 | 10 | 15 | 12 | 67 | 6 | 45 | 57 | 50 | 20 | 10 | 6.6 | M6 | M6×20 | |||||
Product Features
Feature 1: Insert the positioning pin into one side of the fixed plate for precise positioning of the support.
Feature 2: After surface treatment, the inner diameter tolerance of the positioning hole of the guide shaft support can still meet the H8 tolerance.
Feature 3: Suitable for precise positioning and easy installation.
Feature 4: Various flange shapes are available, including round and compact flange types; choosing the compact flange type enables space-saving designs.
Feature 5: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 2: After surface treatment, the inner diameter tolerance of the positioning hole of the guide shaft support can still meet the H8 tolerance.
Feature 3: Suitable for precise positioning and easy installation.
Feature 4: Various flange shapes are available, including round and compact flange types; choosing the compact flange type enables space-saving designs.
Feature 5: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Precautions
(1) It is recommended that the shaft support is matched with shaft with tolerance of: f8/h5/g7.
(2) Rust Prevention and Maintenance of Metal Materials and Their Surface Treatments
(3) Whether the slotting of the open-type guide shaft support is overcut depends on the size of the saw blade. (Overcut refers to the saw blade cutting through to the opposite side of the groove)
(2) Rust Prevention and Maintenance of Metal Materials and Their Surface Treatments
(3) Whether the slotting of the open-type guide shaft support is overcut depends on the size of the saw blade. (Overcut refers to the saw blade cutting through to the opposite side of the groove)
Example of Use

Organization Name: Hole Slot Depth Inspection Fixture
Function of the Organization:
Correct workpiece positioning can be continuously performed and the depth of workpiece hole groove can be checked manually.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly.
For more information, please click
Hole and Slot Depth Inspection Fixture.
Function of the Organization:
Correct workpiece positioning can be continuously performed and the depth of workpiece hole groove can be checked manually.
Function of shaft supports:
shaft supports are used to fix the inspection mechanism for easy disassembly.
For more information, please click
Hole and Slot Depth Inspection Fixture.Application Industries
Related Products
| Guide shaft Straight bar type | Linear bearing with flange Single liner standard | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: SFJ6-100 | Typical model: LHFC8 | Typical model: KDST20 |
Related Documents
Guide Shaft Support Overview
Anti-rust performance and maintenance of metal materials and surface treatment
Anti-rust performance and maintenance of metal materials and surface treatment
(1) Positioning technology reference information Click
Positioning Technology
(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Treatment
Positioning Technology(2) Surface treatment related rust prevention capability salt spray test reference Click
Metal Surface Rust Prevention Treatment
Material
Surface Treatment
Accessories





