Vertical Guide Rollers

Brand :
MISUMI
Caution
Product Description
Product Overview
Vertical guide roller assembled with roller and cantilever pin.
Dimensional Drawing

Material Specifications
| Type | Material | Surface treatment | |||||
| Wheel | Shaft | Retaining ring | Bearing | Wheel | Shaft | Retaining ring | |
| E-TGRB | General structural steel or carbon steel | General structural steel or carbon steel | Spring steel | Steel | Electroless nickel plating | Electroless nickel plating | — |
| E-TGRS | Austenitic stainless steel | Austenitic stainless steel | Austenitic stainless steel | — | — | — | |
| E-TGRA | Aluminum alloy | General structural steel or carbon steel | Spring steel | Natural anodizing | Electroless nickel plating | — | |
| E-TGRAU | Aluminum alloy | Austenitic stainless steel | Austenitic stainless steel | Polyurethane lining (green) Shore A90 | — | — | |
Specification Table
| Type | L selection | N | d | ℓ | C | B | r | n | m | dh | D1 | F | M (coarse thread) | W | Use bearing | Retaining ring specification | |||||||
| Type | D | Shape | JIS nominal specification | ||||||||||||||||||||
| Core material only E-TGRB (General structural steel or carbon steel) E-TGRS (Austenitic stainless steel) E-TGRA (Aluminum alloy) Polyurethane lining E-TGRAU (Aluminum alloy) | 20 | 20 | 25 | 30 | 40 | 50 | 10 | 6 | 9 | 10 | 8 | 5 | 2 | 0.7 | 10 | 15 | 5 | 6 | 8 | 696ZZ | Type E | No. 5 | |
| 25 | 20 | 25 | 30 | 40 | 50 | ||||||||||||||||||
| 30 | 20 | 25 | 30 | 40 | 50 | 8 | 12 | 12 | 10 | 7 | 3 | 0.9 | 15 | 19 | 6 | 8 | 10 | 698ZZ | No. 7 | ||||
| 35 | 20 | 25 | 30 | 40 | 50 | 10 | 15 | 15 | 13 | 9.6 | 1.15 | 18 | 22 | 10 | 13 | 6900ZZ | Type C | No.10 | |||||
| 40 | 20 | 25 | 30 | 40 | 50 | 12 | 18 | 18 | 14 | 11.5 | 24 | 28 | 8 | 12 | 14 | 6001ZZ | No.12 | ||||||
| 50 | 25 | 30 | 40 | 50 | 24 | 32 | 10 | 6201ZZ | |||||||||||||||
Product Features
· Available in a variety of materials and sizes to suit your needs.
· Bolts are pre-installed, so no anti-drop parts are required.
· Bolts are pre-installed, so no anti-drop parts are required.
Precautions
· This product is suitable for vertical use.
· If rust prevention is required, please give priority to products with hard chrome plating, electroless nickel plating, or stainless steel materials.
· If rust prevention is required, please give priority to products with hard chrome plating, electroless nickel plating, or stainless steel materials.
Application Example
Usage Example


Related Products
| Resin spur gear, pressure angle 20° | Roller for conveyor belt, resin | Rubber and sponge seal processed products | Rubber sponge, antistatic chloroprene rubber |
![]() | ![]() | ![]() | ![]() |
Material
Surface treatment


