Round Belt Pulley - Double Groove, Set Screw Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Pulley for round belts is a rotating component that connects to the shaft using set screws. There are U-shaped grooves and non-slip trapezoidal grooves.
Widely used with round belts for conveying lightweight objects, angle transmission, and other applications.
Widely used with round belts for conveying lightweight objects, angle transmission, and other applications.
Dimensional Drawing

Material Specifications
■Material Table
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
Please refer to
Anti-rust performance and maintenance of metal materials and surface treatment
| Type | Material | Surface Treatment | Accessories |
| E-MBWAC | Aluminum | Clear Anodized Treatment | 2 set screws (SCM435 black oxide film) |
| E-MBWS | Stainless Steel | - | 2 set screws (SUS304) |
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.Please refer to
Anti-rust performance and maintenance of metal materials and surface treatmentSpecification Table
| Part Number | R | Shaft Hole Specifications · Inner Diameter | S | D | D1 | D2 | L | ℓ | B | M (Coarse Thread) | Accessories Set Screw | Applicable Round Belt Diameter | |
Type | P.D. | P(H8) can be specified down to 1 mm increments | |||||||||||
| E-MBWAC E-MBWS | 15 | 1.1 | 3 to 8 | 4 | 12 | 17 | 13 | 14 | 3 | 5.8 | M3 | M3 × 3 | 2 |
| 20 | 4 to 10 | 16 | 22 | 18 | |||||||||
| 30 | 4 to 12 | 20 | 32 | 28 | |||||||||
| 20 | 1.6 | 3 to 10 | 5 | 16 | 22 | 17 | 16 | 3 | 5.8 | M3 | M3 × 3 | 3 | |
| 30 | 5 to 12 | 20 | 32 | 27 | |||||||||
| 40 | 42 | 37 | |||||||||||
| 45 | 5 to 20 | 30 | 47 | 42 | |||||||||
| 23 | 2.1 | 5 to 12 | 6 | 20 | 25 | 19 | 18 | 3 | 5.8 | M3 | M3 × 3 | 4 | |
| 28 | 30 | 24 | |||||||||||
| 30 | 32 | 26 | |||||||||||
| 40 | 42 | 36 | |||||||||||
| 45 | 5 to 18 | 25 | 47 | 41 | 20 | 4 | 7.8 | M4 | M4 × 3 | ||||
| 48 | 5 to 20 | 30 | 50 | 44 | |||||||||
| 28 | 2.6 | 5 to 12 | 7 | 20 | 30 | 23 | 20 | 3 | 5.8 | M3 | M3 × 3 | 5 | |
| 40 | 5 to 20 | 30 | 42 | 35 | 22 | 4 | 7.8 | M4 | M4 × 3 | ||||
| 50 | 52 | 45 | |||||||||||
| 28 | 3.1 | 5 to 12 | 8 | 22 | 30 | 22 | 22 | 3 | 5.8 | M3 | M3 × 3 | 6 | |
| 38 | 5 to 20 | 30 | 40 | 32 | 24 | 4 | 7.8 | M4 | M4 × 3 | ||||
| 48 | 50 | 42 | |||||||||||
| 50 | 52 | 44 | |||||||||||
| 60 | 62 | 54 | |||||||||||
| 75 | 77 | 69 | |||||||||||
| 100 | 102 | 94 | |||||||||||
| 50 | 4.1 | 5 to 20 | 10 | 30 | 52 | 42 | 30 | 5 | 9.8 | M5 | M5 × 4 | 8 | |
| 60 | 62 | 52 | |||||||||||
| 100 | 102 | 92 | |||||||||||
| 60 | 5.1 | 5 to 20 | 12 | 34 | 62 | 50 | 34 | 5 | 9.8 | M5 | M5 × 4 | 10 | |
| 100 | 102 | 90 | |||||||||||
| 140 | 142 | 130 | |||||||||||
The shaft hole of E-MBWA may not have an electroless nickel plating layer.Product Features
Pulleys for round belts are available in fixed screw type, clamping type, and double type.
Set Screw Type Features: A type that connects to the shaft using a set screw. There are two types: U-shaped grooves and non-slip trapezoidal grooves.

The U-groove type has only one contact point with the pulley, while the trapezoidal groove has three contact points with the pulley, thus increasing the slip torque.
Clamping type feature: Simply tighten the screw to connect the shaft to the axis. No machining of the shaft is required.
Dual type features: Can be used when belts are installed in a staggered arrangement.
Set Screw Type Features: A type that connects to the shaft using a set screw. There are two types: U-shaped grooves and non-slip trapezoidal grooves.

The U-groove type has only one contact point with the pulley, while the trapezoidal groove has three contact points with the pulley, thus increasing the slip torque.
Clamping type feature: Simply tighten the screw to connect the shaft to the axis. No machining of the shaft is required.
Dual type features: Can be used when belts are installed in a staggered arrangement.
Example of Use
Application Industries
Related Products
| Pulley for Round Belt, Screw-Fixed Type | Flat belt, with anti-running rib | Urethane round belt, welded joint product Free end product, hollow rope type | ||
![]() | ![]() | ![]() | ||
| Representative Model: MBR60-2-N12 | Typical model: HBLTDS350-4.23 | Typical model: MBT5-150 | ||
| Recommended Reason: Available in U-shaped and trapezoidal grooves | Reasons for recommendation: anti-running rib design | Reasons for recommendation: rich specifications, excellent quality |
Related Documents
For round belt selection, please refer to
Round Belt Selection Method
For information on metal materials and their surface treatment, please refer to
Anti-rust performance and maintenance of metal materials and surface treatment
Round Belt Selection MethodFor information on metal materials and their surface treatment, please refer to
Anti-rust performance and maintenance of metal materials and surface treatment
Material
Surface Treatment
Accessories
R
Shaft Hole Specifications · Inner Diameter
Type
P.D.








