Round Belt Pulley - Set Screw Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Pulley for round belts is a rotating component that connects to the shaft using set screws. There are U grooves and non-slip trapezoidal grooves.
Widely used with round belts for conveying lightweight objects, angle transmission, and other applications.
Widely used with round belts for conveying lightweight objects, angle transmission, and other applications.
Dimensional Drawing

Material Specifications
| Trapezoidal Groove | U Groove | Material | Surface Treatment | ||
| Type A | Type B | Type A | Type B | ||
| E-MBRDF | E-MBRD | E-MBRF | E-MBR | General structural steel or carbon steel | Black Oxide Film |
| E-MBRDFM | E-MBRDM | E-MBRFM | E-MBRM | Electroless Nickel Plating | |
| - | E-MBRDS | - | E-MBRS | Stainless Steel | - |
| E-MBRDFA | E-MBRDA | E-MBRFA | E-MBRA | Aluminum | Clear Anodized |
The trapezoidal groove prevents round belts from slipping.
Mounting screws not included.
If rust prevention is required, please give priority to products made of aluminum alloy, stainless steel, or those with electroless nickel plating surface treatment.Please refer to
Anti-rust performance and maintenance of metal materials and surface treatmentSpecification Table
| Part Number | Belt Radius | R | Shaft Hole Specification·Inner Diameter Selection | D1 | D2 | h | W | T | L | ℓ | D | m | Applicable Belt Diameter | |||
| Can be specified down to 1 mm increments | Selection | |||||||||||||||
| Type | P.D. | Trapezoidal | U Groove | H·P (H7) | N (New JIS) | C (Old JIS) | ||||||||||
| Trapezoidal Groove Shape A E-MBRDF E-MBRDFM E-MBRDFA Shape B E-MBRD E-MBRDM E-MBRDS E-MBRDA U Groove Shape A E-MBRF E-MBRFM E-MBRFA Shape B E-MBR E-MBRM E-MBRS E-MBRA | *15 | 1 | 4 to 7 | - | - | 17 | 13 | 1 | 2.2 | 5 | 11 | 3 | 12 | M3 | 2 | |
| *20 | 4 to 12 | 22 | 18 | 16 | ||||||||||||
| *30 | 8·10·NK10 | 32 | 28 | 20 | ||||||||||||
| *40 | 42 | 38 | ||||||||||||||
| 20 | 1.5 | 4 to 12 | 8 | 22 | 17 | 1.5 | 3.3 | 10 | 16 | 3 | 16 | M3 | 3 | |||
| 30 | 5 to 12 | 8·10·NK10 | 32 | 27 | 20 | |||||||||||
| 40 | 42 | 37 | ||||||||||||||
| 45 | 5 to 20 | 8 to 20 (8~15) | 10 | 47 | 42 | 20 | 5 | 25 | M4 | |||||||
| 60 | 62 | 57 | ||||||||||||||
| 18 | 2 | 5 to 12 | (8) | - | 20 | 14 | 2 | 4.4 | 10 | 16 | 3 | 16 | M3 | 4 | ||
| 23 | 8·10·NK10 | 25 | 19 | 20 | ||||||||||||
| 28 | 30 | 24 | ||||||||||||||
| 30 | 32 | 26 | ||||||||||||||
| 40 | 42 | 36 | ||||||||||||||
| 45 | 5 to 20 | 8 to 20 (8 to 15) NK10 | 10 | 47 | 41 | 20 | 5 | 25 | M4 | |||||||
| 48 | 50 | 44 | ||||||||||||||
| 60 | 62 | 56 | ||||||||||||||
| 80 | 82 | 76 | ||||||||||||||
| 28 | 2.5 | 5 to 12 | 8·10·NK10 | - | 30 | 23 | 2.5 | 5.5 | 10 | 16 | 3 | 20 | M3 | 5 | ||
| 40 | 5 to 20 | 8 to 20 (8 to 15) NK10 | 10 | 42 | 35 | 20 | 5 | 25 | M4 | |||||||
| 48 | 50 | 43 | ||||||||||||||
| 50 | 52 | 45 | ||||||||||||||
| 60 | 62 | 55 | ||||||||||||||
| 75 | 77 | 70 | ||||||||||||||
| 80 | 82 | 75 | ||||||||||||||
| 28 | 3 | 5 to 12 | 8·10·NK10 | - | 30 | 22 | 3 | 6.6 | 10 | 16 | 3 | 20 | M3 | 6 | ||
| 38 | 40 | 32 | 20 | 5 | M4 | |||||||||||
| 48 | 5~20 | 8 to 20 (8 to 15) NK10 | 10 | 50 | 42 | 25 | ||||||||||
| 50 | 52 | 44 | ||||||||||||||
| 58 | 60 | 52 | ||||||||||||||
| 60 | 62 | 54 | ||||||||||||||
| 75 | 77 | 69 | ||||||||||||||
| 80 | 82 | 74 | ||||||||||||||
| 95 | 97 | 89 | ||||||||||||||
| 100 | 102 | 94 | ||||||||||||||
| 50 | 4 | 5 to 20 | 8 to 20 NK10 | 10 12 15 | 52 | 42 | 4 | 8.8 | 12 | 24 | 6 | 30 | M4 (M5) *1 | 8 | ||
| 60 | 62 | 52 | ||||||||||||||
| 80 | 82 | 72 | ||||||||||||||
| 100 | 102 | 92 | ||||||||||||||
| 120 | 122 | 112 | ||||||||||||||
| 60 | 5 | 5 to 20 | 8 to 20 NK10 | 10 12 15 | 62 | 50 | 5 | 11 | 15 | 27 | 6 | 30 | M4 (M5) *1 | 10 | ||
| 80 | 82 | 70 | ||||||||||||||
| 100 | 102 | 90 | ||||||||||||||
| 120 | 122 | 110 | ||||||||||||||
| 140 | 142 | 130 | ||||||||||||||
When the shaft hole specification is H or P, a shaft hole diameter of 6.35 can also be selected.
( ) indicates B dimension.
Dimensions with * symbol are only provided for Shape B.
When selecting a new JIS keyway hole + threaded hole with a shaft hole diameter of 10 and a keyway width of 4 mm (height 1.8 mm), please specify NK10.
*1 When the shaft hole diameter is 15 or above, it is M5.Product Features
Pulleys for round belts are available in fixed screw type, clamping type, and double type.
Set Screw Type Features: Shape A that connects to the shaft using a set screw. There are two types: U grooves and non-slip trapezoidal grooves.

The U-groove type has only one contact point with the pulley, while the trapezoidal groove has three contact points with the pulley, thus increasing the slip torque.
Clamping type feature: Simply tighten the screw to connect the shaft to the axis. No machining of the shaft is required.
Dual type features: Can be used when belts are installed in a staggered arrangement.
Set Screw Type Features: Shape A that connects to the shaft using a set screw. There are two types: U grooves and non-slip trapezoidal grooves.

The U-groove type has only one contact point with the pulley, while the trapezoidal groove has three contact points with the pulley, thus increasing the slip torque.
Clamping type feature: Simply tighten the screw to connect the shaft to the axis. No machining of the shaft is required.
Dual type features: Can be used when belts are installed in a staggered arrangement.
Example of Use
Application Industries
Related Products
| High Torque Synchronous Timing Belt 2GT/3GT Type | Flat belt, with anti-running rib | Urethane round belt, welded joint product Free end product, hollow rope type | ||
![]() | ![]() | ![]() | ||
| Representative Model: GBN2002GT-60 | Typical model: HBLTDS350-4.23 | Typical model: MBT5-150 |
Related Documents
For round belt selection, please refer to
Round Belt Selection Method
For information on metal materials and their surface treatment, please refer to
Anti-rust performance and maintenance of metal materials and surface treatment
Round Belt Selection MethodFor information on metal materials and their surface treatment, please refer to
Anti-rust performance and maintenance of metal materials and surface treatment
Material
Surface Treatment








