Urethane Molded Bearings With Screw Rod

Brand :
MISUMI
Caution
Product Description
Product Overview
Polyurethane is sintered onto the bearing to form a high-bond-strength coated bearing, which is combined with an external threaded bolt for easy installation.
Various hardness levels of polyurethane and anti-static polyurethane are available.
Various hardness levels of polyurethane and anti-static polyurethane are available.
Dimensional Drawing

Color is subject to the actual product.
The brand of the bearing used in this product is not guaranteed.
No relief groove machining on the threaded part.Material Table
Type | Material | Hardness | Color | Bearing | Shaft | Shape A | Shape B | ||
| Flat Type | |||||||||
| Standard External Thread Type | Extended External Thread Type | Material | Surface Treatment | ||||||
| E-UMBKH | E-UMBKT | Urethane | Shore A95 | Black | S45C or Gcr15 | SUM | Electroless Nickel Plating | Inner diameter: d3 to 8 Outer diameter: D12 to 28 Thread diameter: M3 M4 M6 Allowable load N: 6 to 157 | Inner Diameter: d8 to 15 Outer Diameter: D30 to 45 Thread Diameter: M6 M10 Allowable Load N: 51 to 343 |
| E-UMSBKH | E-UMSBKT | Martensitic Stainless Steel | SUS303 | - | |||||
| E-UMBKWH | E-UMBKWT | White | S45C or Gcr15 | SUM | Electroless Nickel Plating | ||||
| E-UMSBKWH | E-UMSBKWT | Martensitic Stainless Steel | SUS303 | - | |||||
| E-UMBH | E-UMBT | Shore A90 | Black | S45C or Gcr15 | SUM | Electroless Nickel Plating | |||
| E-UMSBH | E-UMSBT | Martensitic Stainless Steel | SUS303 | - | |||||
| E-UMBWH | E-UMBWT | White | S45C or Gcr15 | SUM | Electroless Nickel Plating | ||||
| E-UMSWH | E-UMSWT | Martensitic Stainless Steel | SUS303 | - | |||||
| E-UMBGH | — | Shore A70 | Black | S45C or Gcr15 | SUM | Electroless Nickel Plating | |||
| E-UMBLH | — | Shore A50 | Black | S45C or Gcr15 | SUM | Electroless Nickel Plating | |||
| E-UMBLWH | E-UMBLWT | White | S45C or Gcr15 | SUM | Electroless Nickel Plating | ||||
| E-UMBDH | E-UMBDT | Antistatic Urethane | Shore A90 | Grey | S45C or Gcr15 | SUM | Electroless Nickel Plating | ||
Permissible load is a reference value
For the characteristics of conductive polyurethane, please refer to the right.
The head of the external bolt with type shape A may protrude beyond the bearing side. Please pay attention to whether this affects installation when selecting.If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating and those made of austenitic stainless steel. For surface treatment and rust prevention methods, please refer to
here.
For detailed bearing dimensions, please refer to here.
Color is subject to the actual product.
The brand of the bearing used in this product is not guaranteed.
No relief groove machining on the threaded part.
here.
For detailed bearing dimensions, please refer to here.
Color is subject to the actual product.
The brand of the bearing used in this product is not guaranteed.
No relief groove machining on the threaded part.■ Characteristics of Electrostatic Polyurethane
| Item | Unit | UMBD |
| Volume Resistivity | Ω·cm | 2.1 × 108 |
| Surface Resistivity | Ω | 4.0 × 109 |
Test conditions: (Temperature 30°C / Humidity 60%)
The recorded values are measurement examples and are not guaranteed values.Specification Table
■ Shape A Dimension Specification Table
Types marked with * are not applicable for d3.
The allowable load is a reference value.
kgf=N × 0.1019723
■ B Type Dimension Specification Table
The allowable load is a reference value.
kgf = N × 0.1019723
| Part Number | D | M (Coarse Thread) | F | Allowable Load N | B | D1 | r (min.) | G | Bearing Nominal Specifications | |||||
Type | d | Standard | Long | Urethane | ||||||||||
| Shore A90 | Shore A70 | Shore A50 | ||||||||||||
| Standard External Thread Type E-UMBKH E-UMSBKH E-UMBKWH E-UMSBKWH E-UMBH * E-UMSBH E-UMBWH * E-UMSWH E-UMBGH E-UMBLH E-UMBLWH E-UMBDH | Extended External Thread Type E-UMBKT E-UMSBKT E-UMBKWT E-UMSBKWT E-UMBT * E-UMSWT E-UMBLWT E-UMBDH | 3 | 12 | M3 | 4 | 6 | 34 | 10 | 6 | 3 | 7 | 0.1 | 1.5 | W683ZZA |
| 4 | 13 | M4 | 5 | 8 | 44 | 13 | 7 | 4 | 9 | 0.15 | W684AX50ZZ | |||
| 16 | 59 | 16 | 6 | 5 | 13 | 0.2 | 624ZZ | |||||||
| 5 | 16 | 24 | WBC5-13ZZ | |||||||||||
| 20 | 78 | 20 | 9 | 16 | 0.3 | 625ZZ | ||||||||
| 6 | 20 | M6 | 8 | 12 | 23 | 15 | 15 | 0.2 | 696ZZ | |||||
| 28 | 157 | 44 | 39 | 6 | 19 | 0.3 | 626ZZ | |||||||
| 8 | 28 | 42 | 35 | 7 | 22 | 4 | 608ZZ | |||||||
Types marked with * are not applicable for d3.
The allowable load is a reference value.
kgf=N × 0.1019723■ B Type Dimension Specification Table
| Part Number | D | M (Coarse Thread) | F | Allowable Load N | B | D1 | B1 | r (min.) | G | Bearing Nominal Specifications | |||||
Type | d | Standard | Long | Urethane | |||||||||||
| Shore A90 | Shore A70 | Shore A50 | |||||||||||||
| Standard External Thread Type E-UMBKH E-UMSBKH E-UMBKWH E-UMSBKWH E-UMBH E-UMSBH E-UMBWH E-UMSWH E-UMBGH E-UMBLH E-UMBLWH E-UMBDH | Extended External Thread Type E-UMBKT E-UMSBKT E-UMBKWT E-UMSBKWT E-UMBT E-UMSWT E-UMBLWT E-UMBDH | 8 | 30 | M6 | 8 | 12 | 176 | 81 | 65 | 11 | 22 | 7 | 0.3 | 4 | 608ZZ |
| 10 | 30 | 94 | 51 | 26 | 8 | 5 | 6000ZZ | ||||||||
| 40 | 274 | 136 | 93 | 30 | 9 | 0.6 | 6200ZZ | ||||||||
| 15 | 40 | M10 | 12 | 20 | 122 | 96 | 12 | 32 | 0.3 | 6002ZZ | |||||
| 45 | 343 | 109 | 102 | 15 | 35 | 11 | 0.6 | 6202ZZ | |||||||
The allowable load is a reference value.
kgf = N × 0.1019723Product Features
Feature 1: Urethane part is made of Japanese material, with excellent abrasion resistance.
Feature 2: Each model has a reference allowable load, making selection more convenient.
Feature 3: Options are available with austenitic stainless steel shafts and electroless nickel-plated surface treatment.
Feature 4: Urethane is partly sintered on bearing, which is not easy to fall off, and it is suitable for various contact methods.
■ Recommended Contact Method

Feature 2: Each model has a reference allowable load, making selection more convenient.
Feature 3: Options are available with austenitic stainless steel shafts and electroless nickel-plated surface treatment.
Feature 4: Urethane is partly sintered on bearing, which is not easy to fall off, and it is suitable for various contact methods.
■ Recommended Contact Method

Precautions
(1) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
(2) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(3) Changes in the state of the product after hydrolysis
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
(4) Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
(2) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(3) Changes in the state of the product after hydrolysis
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
(4) Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Uses
Related Industries
Related Products
| (Economy series) Urethane plate Customizable type | Stopper bolt | (Economy series) Urethane vibration damping material Customizable type | ||
![]() | ![]() | ![]() | ||
| Representative Model: E-UTSN8-300 | Typical model: UST3-15 | Representative Model: E-URWL20-10-5 |
Related Documents
Type
Material
Hardness
Surface Treatment
D
d











