Counterbored Urethane Bumpers, With Collar/ Without Collar

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Polyurethane shock-absorbing material is effective in preventing workpiece scratches and cracking during fastening, as well as providing cushioning and vibration reduction for impact parts and vibration prevention.
Polyurethane is one of the more wear-resistant materials among non-metallic materials.
Polyurethane is one of the more wear-resistant materials among non-metallic materials.
Dimensional Drawing
■ Shaftless Type (Polyurethane Only)


■ With Collar Type


| H1·H2 Tolerance | D tolerance | |||
| H1·H2 | Tolerance | D | Tolerance | |
| 30 or Less | ±0.3 | 40 or Less | ±0.3 | |
| 31 or more | ±0.6 | 50 | ±0.4 | |
| 60 | ||||
| 80 | ±0.5 | |||
| 100 | ||||
Due to the tolerances of the polyurethane and the shaft collar, the L dimension of the shaft collar may protrude slightly, which is normal.
If you mind this situation, please choose Polyurethane Shock Absorbing Material Hot Bonding/Shaft Ring Hot Bonding Type Products
| Collar No. | d | D | H | T | L | h |
| 3 | 3.5 | 5.5 | 5 | 2 | 7 | 7.5 |
| 4 | 4.5 | 6.5 | 8.5 | |||
| 4A | 7 | 9 | ||||
| 5 | 5.5 | 8 | 10 | |||
| 6 | 6.6 | 9 | 8 | 10 | 12 | |
| 8 | 9 | 11.5 | 14.5 | |||
| 8A | 6 | 8 | ||||
| 10 | 11 | 14 | 10 | 3 | 13 | 17 |
| 12 | 14 | 17 | 20 | |||
| 16 | 18 | 22 | 15 | 4 | 19 | 26 |
The corresponding hole sizes for applicable bolts are as follows
| Bolt Dimension | Urethane only | With Collar | ||||
| d1 | d2 | d3 | d4 | d5 | T | |
| M3 | 6 | 4 | 8 | 5.5 | 3.5 | 2 |
| M4 | 8 | 5 | 9.5 | 6.5 | 4.5 | |
| M5 | 9.5 | 6 | 11 | 8 | 5.5 | |
| M6 | 11 | 7 | 13 | 9 | 6.6 | |
| M8 | 14 | 9 | 15.5 | 11.5 | 9 | |
| M10 | 18 | 11 | 19 | 14 | 11 | 3 |
| M12 | 20 | 14 | 22 | 17 | 14 | |
| M16 | 26 | 18 | 28 | 22 | 18 | 4 |
Material Specifications
| Part Number | Shaftless Type (Polyurethane Only) | With Collar Type | Material | Hardness | Color | ||
| Black Oxide | Electroless Nickel Plating | Austenitic Stainless Steel | |||||
| L dimension fixed type | E-AZXSK | E-AZXSC | E-AZXSM | E-AZXSS | Standard urethane (ether type urethane) | Shore A95 | Natural |
| E-AZXHK | E-AZXHC | E-AZXHM | E-AZXHS | Shore A90 | |||
| E-AZXMK | E-AZXMC | E-AZXMM | E-AZXMS | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ||
| E-AZXLK | E-AZXLC | E-AZXLM | E-AZXLS | Shore A50 | |||
| E-AZEXHK | E-AZEXHC | - | - | Wear-resistant urethane | Shore A90 | Dark Brown | |
| E-AZEXMK | E-AZEXMC | - | - | Shore A70 | |||
| E-AZXHHK | E-AZXHHC | - | - | Heat-resistant urethane | Shore A90 | Brown | |
| L dimension configurable | E-AZXS | E-AZCS | E-AZCS-M | E-AZCS-S | Standard urethane (ether type urethane) | Shore A95 | Natural |
| E-AZXH | E-AZCH | E-AZCH-M | E-AZCH-S | Shore A90 | |||
| E-AZXM | E-AZCM | E-AZCM-M | E-AZCM-S | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ||
| E-AZXL | E-AZCL | E-AZCL-M | E-AZCL-S | Shore A50 | |||
Material color is subject to the actual product. Polyurethane will yellow over time, but its properties will not change.
For details on various polyurethane characteristics, please click
Characteristics of Polyurethane, Rubber, and Sponge.
Orders for only the shaft collar are also accepted. ■ Polyurethane Shock Absorbing Material Color Chart
| Natural | Black | Brown | Dark Brown | ||
![]() | ![]() | ![]() | ![]() | ||
Polyurethane is subject to color variation; the above colors are for reference only.Specification Table
| Part Number | L Selection | M | Polyurethane only H1 | With Collar | ||||||||||||
Type | D | H2 | Shaft Collar No. | |||||||||||||
| L Dimension Fixed | 12 | 12 | M3 | 5 | - | |||||||||||
| 15 | 12 | 15 | 5 | 3 | ||||||||||||
| No Collar | With Collar | 15 | 20 | M4 | 4 | |||||||||||
| Urethane only | Black Oxide | Electroless Nickel Plating | SUS304 | 20 | 20 | 25 | 7 | 7 | 4A | |||||||
| 20 | 25 | M5 | 5 | |||||||||||||
| E-AZXSK | E-AZXSC | E-AZXSM | E-AZXSS | (Standard Shore A95) | 25 | 20 | 25 | M6 | 8 | 8 | 6 | |||||
| E-AZXHK | E-AZXHC | E-AZXHM | E-AZXHS | (Standard Shore A90) | 20 | 25 | M8 | 6 | 8A | |||||||
| E-AZXMK | E-AZXMC | E-AZXMM | E-AZXMS | (Standard Shore A70) | 30 | 20 | 25 | 30 | M6 | 10 | 8 | 6 | ||||
| E-AZXLK | E-AZXLC | E-AZXLM | E-AZXLS | (Standard Shore A50) | 25 | 30 | 40 | M8 | 8 | |||||||
| E-AZEXHK | E-AZEXHC | (Wear-resistant Type Shore A90) | 40 | 30 | 40 | M10 | 12 | 10 | 10 | |||||||
| E-AZEXMK | E-AZEXMC | (Wear-resistant Type Shore A70) | 30 | 40 | 50 | M12 | 12 | |||||||||
| E-AZXHHK | E-AZXHHC | (Wear-resistant Type Shore A90) | 50 | 30 | 40 | M10 | 15 | 10 | ||||||||
| 40 | 50 | M12 | 12 | |||||||||||||
| 60 | 30 | 40 | M10 | 10 | ||||||||||||
| 40 | 50 | M12 | 12 | |||||||||||||
| L dimension configurable | 15 | 15 to 50(Polyurethane only) 25 to 50(With shaft collar) | M3 M4 | 5 ≤ H1<L | 5(M3)7(M4) | - | ||||||||||
| No Collar | With Collar | 20 | M4 M5 | 7 (M4 M5) | ||||||||||||
| Urethane only | Black Oxide | Electroless Nickel Plating | SUS304 | 25 | M6 M8 | 8 (M6 M8) | ||||||||||
| 30 | ||||||||||||||||
| E-AZXS | E-AZCS | E-AZCS-M | E-AZCS-S | (Standard Shore A95) | 40 | 25 to 50(Polyurethane only) 30 to 50(With collar) | M10 M12 | 10 (M10 M12) | ||||||||
| E-AZXH | E-AZCH | E-AZCH-M | E-AZCH-S | (Standard Shore A90) | 50 | |||||||||||
| E-AZXM | E-AZCM | E-AZCM-M | E-AZCM-S | (Standard Shore A70) | 60 | |||||||||||
Product Features
Feature 1: Compared to rubber, polyurethane offers a wider range of hardness options, is softer and more elastic, and also has a certain degree of airtightness.
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when brittle objects such as glass and acrylic are fastened.
Feature 3: Urethane is less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions.
For more product details, please click
Characteristics of Polyurethane, Rubber, and Sponge.
Feature 6: Available with or without shaft collar, offering multiple options to meet your needs.
■ Hardness Table
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when brittle objects such as glass and acrylic are fastened.
Feature 3: Urethane is less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions.
For more product details, please click
Characteristics of Polyurethane, Rubber, and Sponge.Feature 6: Available with or without shaft collar, offering multiple options to meet your needs.
■ Hardness Table
| Material | A95 | A90 | A70 | A50 | A30 |
| Urethane | ● | ● | ● | ● | ● |
| Nitrile Rubber | × | × | ● | ● | × |
| Chloroprene | × | × | ● | × | × |
| EPDM Rubber | × | × | ● | × | × |
| Silicone Rubber | × | × | ● | ● | × |
| Fluororubber | × | × | ● | × | × |
| Butyl Rubber | × | × | ● | × | × |
Precautions
(1) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
②Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(3) Changes in the state of the product after hydrolysis
· The polyurethane surface becomes sticky
· Pressing lightly with a fingernail leaves irreversible marks
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
④Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Use
| Example of Use① | Role of Product |
| ■ Positioning Mechanism | This can prevent direct contact between metal parts, and also provides shock absorption, cushioning, and noise reduction effects. |
![]() | |
| Example of Use② | Role of Product |
| ■ Feeding Equipment | Fits over protruding parts of equipment to prevent injury. Can also be used as a stopper to support the panel when it is flipped up. |
![]() | |
| Example of Use③ | Role of Product |
| ■ Wire Conveyance Mechanism | Utilizes the wear resistance of polyurethane Can be used as a wire guide. |
![]() |
Related Industries
Related Products
| Polyurethane Stop Bolt, Hex Socket Type, Head with Hex Socket | Resin Collar Standard | Rubber Washer | ||
![]() | ![]() | ![]() | ||
| Typical model: UNAH4-20 | Typical model: CLJJ10-16-20.0 | Typical model: WUNS20-10-5 | ||
| Advantage: The large head stopper is suitable for supporting workpieces with a larger surface area | Advantages: Optional inner and outer diameter and height, better price | Advantages: Multiple material options available, suitable for different usage environments |
Related Documents
MISUMI Polyurethane, Rubber, and Sponge Characteristics Click
Polyurethane, Rubber, and Sponge Characteristics.
About MISUMI Polyurethane & Rubber Material Selection Click
Polyurethane & Rubber Material Selection.
Polyurethane, Rubber, and Sponge Characteristics.About MISUMI Polyurethane & Rubber Material Selection Click
Polyurethane & Rubber Material Selection.
Material
Hardness



L Selection
M
H1
Type
D











