Urethane Bumpers, Dimension Configurable Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Polyurethane shock-absorbing material is effective in preventing workpiece scratches and cracking during fastening, as well as providing cushioning and vibration reduction for impact parts and vibration prevention.
Polyurethane is one of the more wear-resistant materials among non-metallic materials.
Polyurethane is one of the more wear-resistant materials among non-metallic materials.
Dimensional Drawing
■ With Holes Type




■ No hole type




Specifications Overview
■Material Table
| Standard Grade / Precision Grade | With Hole Type | No Hole Type | Material | Hardness | Color (Photo No.) | Standard Grade / Precision Grade |
Normal | E-AXFS | E-CXFS | Standard urethane | Shore A95 | (1) Natural color or black | Outer Diameter D6 to D30 Length L10 to L200 Inner Diameter V2 to V26 When V2, L ≤ 50 When D6, L ≤ 50 |
| E-AXFH | E-CXFH | (Ether type urethane) | Shore A90 | |||
| E-AXFM | E-CXFM | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | |||
| E-AXFL | E-CXFL | Shore A50 | ||||
| E-AXFY | E-CXFY | Shore A30 | ||||
| E-AXHHF | E-CXHHF | Heat-resistant urethane | Shore A90 | (4) Brown | ||
| E-AEXHF | E-CXEHF | Wear-resistant urethane | Shore A90 | (6) Dark Brown | ||
| E-AEXMF | E-CXEMF | Shore A70 | ||||
Precision | E-AAFS | E-CAFS | Standard urethane | Shore A95 | (1) Natural color or black | |
| E-AAFH | E-CAFH | (Ether type urethane) | Shore A90 | |||
| E-AAFM | E-CAFM | Standard urethane | Shore A70 | |||
| (Ester-based Polyurethane) |
Polyurethane will yellow over time, but its properties will not change.
For details on various polyurethane characteristics, please click
here.■ Polyurethane Shock Absorbing Material Color Chart
Polyurethane is subject to color variation; the above colors are for reference only.
| Natural | Black | Brown | Dark Brown | ||
![]() | ![]() | ![]() | ![]() | ||
Polyurethane is subject to color variation; the above colors are for reference only.Specification Table
| Part Number | Can be specified down to 1 mm increments | Selection | |||||||
Type | D | L | V (Only perforated type can be specified) | C (Only standard polyurethane can be specified) | |||||
| Standard Grade | 6 to 30 | 10 to 200 | 2 to 26 When D ≥ 16, V ≥ 4 | N (Natural) B (black) | |||||
| With Hole Type | No Hole Type | ||||||||
| E-AXFS | E-CXFS | ( | Standard urethane (ether type urethane) | Shore A95 | ) | ||||
| E-AXFH | E-CXFH | ( | Shore A90 | ) | |||||
| E-AXFM | E-CXFM | ( | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ) | ||||
| E-AXFL | E-CXFL | ( | Shore A50 | ) | |||||
| E-AXFY | E-CXFY | ( | Shore A30 | ) | |||||
| AXHHF | E-CXHHF | ( | Heat-resistant urethane | Shore A90 | ) | ||||
| E-AEXHF | E-CXEHF | ( | Wear-resistant urethane | Shore A90 | ) | ||||
| E-AEXMF | E-CXEMF | ( | Shore A70 | ) | |||||
| Precision | |||||||||
| With Hole Type | No Hole Type | ||||||||
| E-AAFS | E-CAFS | ( | Standard urethane (ether type urethane) | Shore A95 | ) | ||||
| E-AAFH | E-CAFH | ( | Shore A90 | ) | |||||
| E-AAFM | E-CAFM | ( | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ) | ||||
For the type with holes, the wall thickness (D-V)/2 may be limited depending on the L dimension. Please refer to the specification table for details. When it is V2, L ≤ 50.
When D=6, L ≤ 50Product Features
Feature 1: Compared to rubber, polyurethane offers a wider range of hardness options, is softer and more elastic, and also has a certain degree of airtightness.
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when brittle objects such as glass and acrylic are fastened.
Feature 3: Less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions. For more product category details, please click
here
■ Hardness Table
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when brittle objects such as glass and acrylic are fastened.
Feature 3: Less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions. For more product category details, please click
here■ Hardness Table
| Material | A95 | A90 | A70 | A50 | A30 |
| Urethane | ● | ● | ● | ● | ● |
| Nitrile Rubber | × | × | ● | ● | × |
| Chloroprene | × | × | ● | × | × |
| EPDM Rubber | × | × | ● | × | × |
| Silicone Rubber | × | × | ● | ● | × |
| Fluororubber | × | × | ● | × | × |
| Butyl Rubber | × | × | ● | × | × |
Precautions
(1) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
②Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
②Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(3) Changes in the state of the product after hydrolysis
· The polyurethane surface becomes sticky
· Pressing lightly with a fingernail leaves irreversible marks
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
④Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Use
| Example of Use① | Role of Product |
■ Positioning Mechanism![]() | This can prevent direct contact between metal parts, and also provides shock absorption, cushioning, and noise reduction effects. |
| Example of Use② | Role of Product |
■ Feeding Equipment![]() | Fits over protruding parts of equipment to prevent injury. Can also be used as a stopper to support the panel when it is flipped up. |
| Example of Use③ | Role of Product |
■ Wire Conveyance Mechanism![]() | Utilizes the wear resistance of polyurethane Can be used as a wire guide. |
Related Industries
Related Products
| Urethane plate | Stopper bolt | Polyurethane Vibration Damping Material | ||
![]() | ![]() | ![]() | ||
| Typical model: UTSN8-300 | Typical model: UST3-15 | Typical model: URWL20-10-5 |
Related Documents
Material
Hardness
Normal
Outer Diameter D6 to D30
Length L10 to L200
Inner Diameter V2 to V26



C (Only standard polyurethane can be specified)











