Strut Clamps - Parallel Taps

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Threaded holes can be machined on the pillar fixing clamp for parallel installation, allowing instruments to be mounted directly onto the pillar fixing clamp.
By using the post clamp, the height, width, and angle can be adjusted to fix it in a certain position.
By using the post clamp, the height, width, and angle can be adjusted to fix it in a certain position.
Dimensional Drawing

Specification Table
■Material Specification Table
| Type | Material | Surface Treatment | Accessories | |
| Fixed pitch type | ||||
| Standard | Thin Type | |||
| E-KQM | E-KQMU | General Structural Steel | Black Oxide | Hexagon Socket Head Bolt |
| E-MQM | E-MQMU | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) | |
| E-AQM | - | Aluminum | Black Anodized | Hexagon Socket Head Bolt |
| E-WQM | - | Clear Anodized | Hex Socket Head Bolt (Stainless Steel) | |
| E-SQM | - | SUS304 | - | |
If there are requirements for rust prevention, give priority to products with a body made of aluminum alloy/stainless steel, with electroless nickel plating surface treatment or made of SUS3 series stainless steel.■ Dimension Specification Table
■ Fixed Pitch Type
| Part Number | P | A | B | C | C1 | E | H | S1 | M1 | S | W | M | d | |||
| Type | DH8 | |||||||||||||||
| Standard Type E-KQM E-MQM E-AQM E-WQM E-SQM | Thin Type E-KQMU E-MQMU | 10* | +0.022 0 | 16 | 31 | 16 | 16 | 9 | 15 | 9 | 8 | M4 | - | 2 | M5 | 5.5 |
| 12 | +0.027 0 | 18 | 34 | 16 | 10 | - | ||||||||||
| 15 | 25 | 45 | 22 | 22 | 12 | 20 | 12 | 12 | M5 | 12 | ||||||
| 16 | - | |||||||||||||||
| 20 | +0.033 0 | 30 | 52 | 28 | 28 | 16 | 22 | 15 | 16 | M6 | 14 | M6 | 6.6 | |||
| 25* | 33 | 58 | 32 | 32 | 19 | 25 | 18 | 20 | 16 | |||||||
| 30 | 37 | 66 | 40 | 40 | 29 | 21 | 25 | M8 | 20 | M8 | 9 | |||||
D = 16 is limited to standard pitch standard type (except for natural anodized finish)
DH8 tolerance is the tolerance before slotting.
It is recommended to use g6 or f8 tolerance for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.
Please use the price list to confirm if there is a suitable model.
E-SQM does not have D10 size models, E-AQM does not have D25 size models.
Product Features
Feature 1: Instruments can be installed parallel to the support column.
Feature 2: Fixed with two or more bolts, providing stable and lasting clamping force.
Feature 3: MISUMI brand pillar fixing clamps achieve ultra-high locking force with high precision, securing the pillars to prevent them from rotating or coming loose.
Feature 4: If the installation conditions are strict (for example, both the top and bottom of the support pillar are fixed), it is recommended to use a detachable support pillar clamp for easier installation and maintenance.
Feature 2: Fixed with two or more bolts, providing stable and lasting clamping force.
Feature 3: MISUMI brand pillar fixing clamps achieve ultra-high locking force with high precision, securing the pillars to prevent them from rotating or coming loose.
Feature 4: If the installation conditions are strict (for example, both the top and bottom of the support pillar are fixed), it is recommended to use a detachable support pillar clamp for easier installation and maintenance.
Precautions
(1) If there are requirements for rust prevention, give priority to products with an aluminum alloy body, surface treatment of electroless nickel plating, or those made of stainless steel SUS3 series.
(2) The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with g6 or f8 tolerance.
(2) The shaft hole tolerance is H8. It is recommended to use a shaft or pillar with g6 or f8 tolerance.
Example of Use
Application Industries
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents
Material
Surface Treatment
Accessories








