Brackets for Device Stands - Non Flanged Side Mounting Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
The base bracket can be easily installed on conveyor lines and similar equipment. Compared to previous products, the installation area has been reduced by an average of 52%.
The base bracket without flange is an open type, so the mounting post for the instrument will not be damaged during tightening.
The base bracket without flange is an open type, so the mounting post for the instrument will not be damaged during tightening.
Dimensional Drawing

Specifications Overview
| Type | Material | Surface Treatment | Accessories |
| E-CLHB | General Structural Steel | Black Oxide | Hexagon Socket Head Bolt |
| E-CLHNM | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) | |
| E-CLHAM | Aluminum | Clear Anodize |
Accessories: Black oxide, black anodized type come with black steel bolts. Other types come with SCB stainless bolts.
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or those made of stainless steel SUS3 series materials.Specification Table
![]() | Part Number (Type · D) | |
| CLHB20 CLHBM30 |
| Part Number | A | B | M | S1 | S2 | h | H | E | d | d1 | Z | MA | Supplied Bolt | ||
| Type | DH8 | ||||||||||||||
| E-CLHB E-CLHNM E-CLHAM | 10 | +0.022 0 | 35 | 35 | M4 | 10 | 18 | 18 | 10.5 | 16 | 5 | 8 | 4.5 | M4 | M4-10 2 pcs |
| 12 | +0.027 0 | 38 | M5 | 12 | 20 | 11.5 | 19 | 5.5 | 9.5 | 5.5 | M5 | M5-12 2 pcs | |||
| 15 | 45 | 40 | M6 | 13 | 20 | 25 | 12.5 | 23 | 6.6 | 11 | 6.5 | M6 | M6-15 2 pcs | ||
| 20 | +0.033 0 | 53 | 45 | 18 | 25 | 30 | 15 | 30 | M6-22 2 pcs | ||||||
| 25 | 59 | 60 | M8 | 17 | 36 | 33 | 18 | 35 | M6-25 2 pcs | ||||||
| 30 | 67 | 29 | 37 | 21 | 45 | 9 | 14 | 9 | M8 | M8-35 2 pcs | |||||
DH8 tolerance and perpendicularity are those before cutting open end.
It is recommended to use g6 or f8 tolerances for mating shafts. Additionally, it is recommended to use an extended wrench when tightening.Product Features
Feature 1:
Feature 2:
Feature 3:
Feature 2:
Feature 3:
MISUMI base brackets offer high installation accuracy. Before slotting, the inner diameter of the hole is machined to H8 tolerance, and the perpendicularity between the hole and the mounting base surface is ensured to be within 0.05.
When used with shafts with g6 or f8 tolerances, fits perfectly without any issues.
MISUMI offers a wide variety of brackets for base mounting.
Material: General structural steel, aluminum alloy, SUS304.
Surface treatment: Magnetite protective film (commonly known as black oxide), electroless nickel plating, anodizing.
It is recommended to use an extended wrench when tightening.
When used with shafts with g6 or f8 tolerances, fits perfectly without any issues.
MISUMI offers a wide variety of brackets for base mounting.
Material: General structural steel, aluminum alloy, SUS304.
Surface treatment: Magnetite protective film (commonly known as black oxide), electroless nickel plating, anodizing.
It is recommended to use an extended wrench when tightening.
Usage Method

Easy to use even when the mounting plate has low strength, cannot be tapped (such as resin), or is relatively thin.
Precautions
1. If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or those made of stainless steel SUS304.
2. The H8 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
2. The H8 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
Example of Use

■ Organization Name
Rotary Floating Mechanism
■ Mechanism Function
A simplified mechanism for combined lifting and rotating movements.
Clean the inside of cylindrical workpieces (thin resin) using a blower (part of the cleaning process).
The workpiece floats up, and the fixed blower above directs air into the workpiece. Directly rotates and lifts the workpiece; the blower can clean every corner of the inner wall of the workpiece.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click
Rotary Floating Mechanism.
Rotary Floating Mechanism
■ Mechanism Function
A simplified mechanism for combined lifting and rotating movements.
Clean the inside of cylindrical workpieces (thin resin) using a blower (part of the cleaning process).
The workpiece floats up, and the fixed blower above directs air into the workpiece. Directly rotates and lifts the workpiece; the blower can clean every corner of the inner wall of the workpiece.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click
Rotary Floating Mechanism.Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents
Rust resistance and maintenance of metal materials and their surface treatments.
Click
here
here
Material
Surface Treatment
Accessories








