Brackets for Device Stands - Side Mounting Compact Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
The side-mount base bracket is ideal for side mounting in applications such as conveyor lines.
Compared to standard side-mount types, this compact base bracket reduces height by 25–30% and width by about 10%.
Compared to standard side-mount types, this compact base bracket reduces height by 25–30% and width by about 10%.
Dimensional Drawing
.jpg)
・Material Specification table
| E-Type | Material | Surface Treatment | Accessories |
| E-CLCB | General Structural Steel | Black Oxide Film | Hexagon Socket Head Bolt |
| E-CLCNM | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) |
Accessories: Black oxide, black anodized type come with black steel bolts. Other types come with black steel bolts.
If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or those made of stainless steel SUS4 series.Specification Table
| Part Number (Type · D) |
| E-CLCB35 |
| Part Number | A | B | L | T | F | G | K | h | H | E | d | d1 | Z | MA | W | Supplied Bolt | ||
| Type | DH8 | |||||||||||||||||
| E-CLCB E-CLCNM | 20 | +0.033 0 | 60 | 30 | 45 | 12 | 45 | 18 | 6.6 | 22 | 15 | 30 | 6.6 | 11 | 6.5 | M6 | 2 | M6-22 1 pcs |
| 25 | 73 | 45 | 53 | 54 | 30 | 9 | 27 | 18 | 35 | M6-25 1 pcs | ||||||||
| 30 | 83 | 60 | 15 | 64 | 30 | 21 | 45 | 9 | 14 | 9 | M8 | 2 | M8-35 1 pc | |||||
| 35 | +0.039 0 | 94 | 60 | 68 | 72 | 35 | 11 | 35 | 24 | 50 | M8-40 1 pc | |||||||
DH8 tolerance and perpendicularity are those before cutting open end.
Please use the order form to confirm if there are applicable sizes.Product Features
Feature 1:
Feature 2:
Feature 3:
Feature 2:
Feature 3:
MISUMI base brackets offer high installation accuracy. Before slotting, the inner diameter tolerance of the hole should be machined to H7, and the perpendicularity between the hole and the mounting base should be within 0.05.
When used with shafts with g6 or f8 tolerances, fits perfectly without any issues.
MISUMI offers a wide variety of brackets for base mounting.
Material: General structural steel, aluminum alloy, SUS304.
Surface treatment: Magnetite protective film (commonly known as black oxide), electroless nickel plating, anodizing.
It is recommended to use an extended wrench when tightening.
When used with shafts with g6 or f8 tolerances, fits perfectly without any issues.
MISUMI offers a wide variety of brackets for base mounting.
Material: General structural steel, aluminum alloy, SUS304.
Surface treatment: Magnetite protective film (commonly known as black oxide), electroless nickel plating, anodizing.
It is recommended to use an extended wrench when tightening.
Usage Method

Precautions
1. If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or those made of stainless steel SUS304.
2. The H7 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
2. The H7 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
Example of Use

■ Organization Name
Cylindrical Sheet Hot Melt Coating
■ Mechanism Function
A device that uses vacuum suction to hold resin sheets, fixes them into a cylindrical shape, and performs heat fusion on the overlapping sections.
The hot-melt splicing mechanism is a mechanism that extends the splicing unit from under the cover after both the left and right buttons are pressed simultaneously.
The rotary table is fixed at the workpiece positioning and welding positions using a knob plunger.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click
Cylindrical Clad Plate.
Cylindrical Sheet Hot Melt Coating
■ Mechanism Function
A device that uses vacuum suction to hold resin sheets, fixes them into a cylindrical shape, and performs heat fusion on the overlapping sections.
The hot-melt splicing mechanism is a mechanism that extends the splicing unit from under the cover after both the left and right buttons are pressed simultaneously.
The rotary table is fixed at the workpiece positioning and welding positions using a knob plunger.
■ Function of the base bracket
Serves to fix and connect, minimizing vibrations of the mechanism during operation.
For more information, please click
Cylindrical Clad Plate.Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents
Rust resistance and maintenance of metal materials and their surface treatments.
Click
here
here
Material
Surface Treatment
Accessories







