Brackets for Device Stands, Side Mounting Type

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
The side-mount base bracket is ideal for side mounting in applications such as conveyor lines.
Dimensional Drawing

Specification Table
![]() | Part Number | |
| E-CLTB35 |
■Material Specification Table
| Type | Material | Surface Treatment | Accessories |
| Side Mounting | Side Mounting | ||
| E-CLTB | General Structural Steel | Black Oxide Film | Hexagon Socket Head Bolt |
| E-CLTM | Electroless Nickel Plating | Hex Socket Head Bolt (Stainless Steel) | |
| E-CLTAM | Aluminum | Clear Anodized | Hex Socket Head Bolt (Stainless Steel) |
| E-CLTS | Austenitic Stainless Steel | - |
■ Dimension Specification Table
| Part Number | A | B | L | T | F | G | K | h | H | E | d | d1 | Z | MA | W | Supplied Bolt | ||
| Type | DH8 | |||||||||||||||||
| Side Mounting E-CLTB E-CLTM E-CLTAM E-CLTS | 10 | +0.022 0 | 40 | 35 | 32 | 10 | 30 | 18 | 4.4 | 15 | 10.5 | 20 | 5 | 8 | 4.5 | M4 | 2 | M4-15 2 pcs |
| 12 | +0.027 0 | 44 | 34 | 5.5 | 14 | 11.5 | 22 | 5.5 | 9 | 5.5 | M5 | M5-15 2 pcs | ||||||
| 15 | 50 | 40 | 38 | 12 | 38 | 20 | 6.6 | 18 | 12.5 | 25 | 6.6 | 11 | 6.5 | M6 | M6-15 2 pcs | |||
| 16 | M6-15 2 pcs | |||||||||||||||||
| 20 | +0.033 0 | 65 | 45 | 45 | 12 | 50 | 25 | 6.6 | 22 | 15 | 30 | 6.6 | 11 | 6.5 | M6 | 2 | M6-20 2 pcs | |
| 25 | 80 | 60 | 53 | 60 | 36 | 9 | 27 | 18 | 35 | M6-25 2 pcs | ||||||||
| 30 | 90 | 60 | 15 | 70 | 30 | 21 | 45 | 9 | 14 | 9 | M8 | M8-35 2 pcs | ||||||
| 35 | +0.039 0 | 105 | 80 | 68 | 15 | 80 | 40 | 11 | 35 | 24 | 50 | 9 | 14 | 9 | M8 | 3 | M8-40 2 pcs | |
| 40 | 115 | 76 | 90 | 38 | 27 | 60 | 11 | 17.5 | 11 | M10 | M10-45 2 pcs | |||||||
DH8 tolerance and perpendicularity are those before cutting open end.
E-CLTS Type D ≤ 30.Product Features
Feature 1:
Feature 2:
Feature 3:
Feature 2:
Feature 3:
MISUMI base brackets offer high installation accuracy. Before grooving, the inner diameter tolerance of the hole should be processed according to H8, and the parallelism between the hole and the mounting base surface should be kept below 0.05.
When used with shafts of g6 or f8 tolerance, fits perfectly without concern.
A wide variety of brackets for MISUMI base plates are available for selection.
Material: General structural steel, aluminum alloy, SUS304
Surface treatment: Black oxide film (commonly known as blackening), electroless nickel plating, natural anodizing
When fastening, it is recommended to use an extended wrench.
When used with shafts of g6 or f8 tolerance, fits perfectly without concern.
A wide variety of brackets for MISUMI base plates are available for selection.
Material: General structural steel, aluminum alloy, SUS304
Surface treatment: Black oxide film (commonly known as blackening), electroless nickel plating, natural anodizing
When fastening, it is recommended to use an extended wrench.
Precautions
1. If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or those made of stainless steel SUS304.
2. The H8 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
2. The H8 tolerance for D is the tolerance before slotting. After slotting, due to the release of internal stress, the hole diameter tolerance may change.
3. When tightening, it is recommended to use an extended wrench.
Example of Use
Application Industries
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp | ||
![]() | ![]() | ![]() | ||
| Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Related Documents

Material
Surface Treatment
Accessories








