Polyurethane Rubber Pushers, Tapped Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Mainly used for flexible workpiece fixation scenarios. The polyurethane section at the front end provides a flexible clamping force. At the same time, it is also widely used as a stopper.
Dimensional Drawing
Material Table
■ Specifications Overview Table
Polyurethane is thermally bonded to the metal core.
Polyurethane may discolor over time but there is no effect on properties.
Features of ether-based polyurethane: It excels in repeat use and shock-absorbing properties, andcan be used for applications such as mechanical stoppers.
Ester-based polyurethane: Its features are similar to those of ether-based polyurethane, but with better abrasionresistance. However, do not use it in high humidity or in water. This will cause hydrolysis of Polyurethane.
| Type | Pressing block | Metal core | Outer Diameter D | ||
| Flat head type | Round | Hardness | Material | Material | |
| E-URLH | E-URSH | Shore A90 | Ester-based Polyurethane | Stainless Steel | 8 to 40 |
| E-URLM | E-URSM | Shore A70 | Ester-based Polyurethane | ||
| E-URLL | E-URSL | Shore A50 | |||
Polyurethane is thermally bonded to the metal core.
Polyurethane may discolor over time but there is no effect on properties.
Features of ether-based polyurethane: It excels in repeat use and shock-absorbing properties, andcan be used for applications such as mechanical stoppers.
Ester-based polyurethane: Its features are similar to those of ether-based polyurethane, but with better abrasionresistance. However, do not use it in high humidity or in water. This will cause hydrolysis of Polyurethane.Specification Table
| Part Number | L | M x pitch | (SR1) | (R2) | ℓ1 | ℓ2 | W | ||
Type | D | ||||||||
| Flat Head Type E-URLH E-URLM E-URLL | Round E-URSH E-URSM E-URSL | 8 | 12 | M3×0.5 | 8 | 1 | 5 | 4 | 7 |
| 10 | 15 | M4×0.7 | 10 | 8 | |||||
| 12 | 16 | M5×0.8 | 12 | 2 | 10 | ||||
| 16 | 20 | M6×1.0 | 16 | 6 | 5 | 14 | |||
| 20 | 25 | M8×1.25 | 20 | 3 | 8 | 6 | 17 | ||
| 25 | 30 | M10×1.5 | 25 | 10 | 8 | 22 | |||
Polyurethane rubber is thermally bonded to the metal core. Polyurethane rubber may discolor over time, but this does not affect the material's properties or characteristics. | |||||||||
■Product Weight Table
| Type | D | Weight (g) Reference Value |
| Flat Head Type E-URLH E-URLL E-URLM | 8 | 3 |
| 10 | 4 | |
| 12 | 7 | |
| 16 | 14 | |
| 20 | 27 | |
| 25 | 52 | |
| Arc Type E-URSH E-URSL E-URSM | 8 | 3 |
| 10 | 4 | |
| 12 | 7 | |
| 16 | 15 | |
| 20 | 27 | |
| 25 | 51 |
Product Features
Feature 1: Polyurethane maintains excellent mechanical strength while providing elasticity. When clamping workpieces with relatively soft surfaces, it is less likely to leave indentations or even damage the surface of the workpiece.
Feature 2: Polyurethane is sintered onto the surface of the metal core, which provides higher polyurethane adhesion compared to press-fit or bonded products, making it more suitable for applications with complex force directions.
Feature 3: Urethane sintered products are less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: Multiple hardness options available depending on the application scenario.
Permissible hardness range: ±5
This series only includes Shore A hardness 30, 50, 70, 90
■ Polyurethane Shock Absorbing Material Color Chart
Polyurethane is subject to color variation; the above colors are for reference only.
Feature 2: Polyurethane is sintered onto the surface of the metal core, which provides higher polyurethane adhesion compared to press-fit or bonded products, making it more suitable for applications with complex force directions.
Feature 3: Urethane sintered products are less likely to transmit vibration and sound.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: Multiple hardness options available depending on the application scenario.
| Hardness | Equivalent to |
| Shore A95 | Golf Ball |
| Shore A90 | Baseball |
| Shore A70 | Softball |
| Shore A50 | Eraser |
| Shore A30 | Bicycle Inner Tube |
| Shore A15 | Konjac Jelly |
Permissible hardness range: ±5
This series only includes Shore A hardness 30, 50, 70, 90■ Polyurethane Shock Absorbing Material Color Chart
| Natural |
![]() |
Polyurethane is subject to color variation; the above colors are for reference only.■ Reference: Bending Test for Products of Various Hardness


■ Test Conditions
Apply a 5N load (tension) using a force gauge
| Material | Standard urethane |
| Thickness | 5 mm |
| Width | 30 mm |
| Length | 40 mm |
Apply a 5N load (tension) using a force gaugePrecautions
(1) When using ester-based polyurethane, please do not use it in high humidity or in water. This results in hydrolysis of urethane.
(2) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
(3) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(5) Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
(2) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
(3) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(4) Changes in Product Condition After Hydrolysis
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
· Polyurethane surface becomes sticky
· Irreversible marks are left when pressed lightly with a fingernail
· Polyurethane hardness decreases
· Polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Use

Organization Name: Pallet Position Confirmation Process
Organization Function:
Confirm the positioning of the non-metal tray using the workpiece inspection component.
Role of urethane pressing block:
Install at the front end of the contact sensor to prevent pressure damage to the contact surface of the workpiece (non-metal tray).
For more information, please click
No.000051 Pallet Position Confirmation Process
Organization Function:
Confirm the positioning of the non-metal tray using the workpiece inspection component.
Role of urethane pressing block:
Install at the front end of the contact sensor to prevent pressure damage to the contact surface of the workpiece (non-metal tray).
For more information, please click
No.000051 Pallet Position Confirmation ProcessApplication Industries
Related Products
| Resin Collar Standard | Stopper bolt with urethane Straight type | Urethane molded bearing Inner wheel protruded For heavy load | ||
![]() | ![]() | ![]() | ||
| Representative Model: E-CLJJ10-16-20.0 | Representative Model: E-UST8-40 | Representative Model: E-UMRHW40 | ||
| Advantages: Optional inner and outer diameter and height, better price | Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces | Suitable for conveying heavy load workpieces |
Related Documents
About MISUMI Polyurethane, Rubber, and Sponge Properties Click
Polyurethane · Rubber · Sponge Properties Table
About MISUMI Polyurethane and Rubber Material Selection Click
Polyurethane · Rubber Material Selection Table
Polyurethane · Rubber · Sponge Properties TableAbout MISUMI Polyurethane and Rubber Material Selection Click
Polyurethane · Rubber Material Selection Table
Hardness
Material
Type
D









