Standard Hose Clamp

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Hose Clamp Standard Type Material is SUS304, suitable for hose outer diameters ranging from 9.5 mm to 230 mm.


Dimensional Drawing

Material SUS304Specifications Overview
| Part Number | Outer Diameter of Hose Clamping Range (mm) | L | E | T | Tightening torque (N⋅m) | |
| Type | No. | |||||
| E-HOSBS | 9N | 9.5 to 12 | 19 | 9.5 | 0.7 | 3.5 |
| 13N | 13 to 20 | |||||
| 16N | 18 to 22 | 24 | 12 | 0.8 | 4.2 | |
| 19N | 18 to 25 | |||||
| 22N | 22 to 30 | 5.1 | ||||
| 25N | 25 to 35 | |||||
| 28N | 30 to 40 | |||||
| 31N | 35 to 50 | 33 | 5.9 | |||
| 38N | 40 to 55 | |||||
| 44N | 45 to 60 | |||||
| 50N | 55 to 70 | 6.7 | ||||
| 60N | 60 to 80 | |||||
| 70N | 70 to 90 | |||||
| 83N | 85 to 100 | |||||
| 95N | 90 to 120 | |||||
| 104N | 100 to 125 | |||||
| 127N | 130 to 150 | 0.8 | 5.9 | |||
| 146N | 130 to 160 | |||||
| 149N | 150 to 180 | |||||
| 175N | 170 to 200 | |||||
| 200N | 190 to 230 | |||||
Product Feature
1. Complete range of product sizes, suitable for various hose fittings.
2. During installation, it is also applicable to MISUMI standard pipe hoses.
2. During installation, it is also applicable to MISUMI standard pipe hoses.
Example of Use

Example of Use 1

Example of Use 2
Precautions
Installing hose clamps is to prevent the hose from coming off.
Structurally, gaps may occur when the fastening range is at its minimum.
Structurally, gaps may occur when the fastening range is at its minimum.