Spur Gear, Pressure Angle 20°, Module 1.5

Brand :
MISUMI
Caution
Product Description
Product Overview
A gear is a product with teeth added around the circumference of a drive wheel. Gear transmission mechanisms are widely used for transmitting rotational motion, rotational speed, and rotational direction.
Dimensional Drawing

Threading of shaft holes is not possible for Shape A
Please click
Detailed Dimensions of Keyway.
The position relationship between the keyway and the teeth is not fixed.
If the gear shape is not specified, gears with 12 or 13 teeth will be K type, and gears with 14 to 120 teeth will be B type.Material Table
| Type | Material | Surface Treatment | ||
| Straight Round Hole | Straight Round Hole+Tapped Hole | Keyway Hole Keyway Hole + Tapped Hole | ||
| E-GEAHB | E-GEAB | E-GEAKB | General structural steel or carbon steel | - |
| E-GEAHBB | E-GEABB | E-GEAKBB | Black Oxide Film | |
| E-GEAHBG | E-GEABG | E-GEAKBG | Electroless Nickel Plating | |
| E-GEAHS | E-GEAS | E-GEAKS | Stainless Steel | - |
Selectable gear shapes vary depending on the number of teeth. Please check the specification table.
If the gear shape is not specified, gears with 12 or 13 teeth will be K shape, and gears with 14 to 120 teeth will be B shape.If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of stainless steel.Please refer to
Surface Treatment and Rust Prevention Methods
Surface Treatment and Rust Prevention MethodsSpecification Table
| Part Number | Number of Teeth | B | Gear Shape | Shaft Hole Diameter PH8 Specified Unit: 1 mm | d Reference Circle Diameter | D Tip Circle Diameter | G Root Circle Diameter | H | L | L1 | L2 | M (Coarse Thread) | *1 Allowable Transmittable Force (N⋅m) Bending Strength | |||
| Type | Module | Straight Round Hole Straight Round Hole+Tapped Hole | Keyway Hole Keyway Hole + Tapped Hole | General structural steel or carbon steel | Stainless Steel | |||||||||||
| Straight Round Hole (Shape A · Shape B · Shape K) E-GEAHB E-GEAHBB E-GEAHBG E-GEAHS Straight Round Hole+Tapped Hole (Shape B · Shape K) E-GEAB E-GEABB E-GEABG E-GEAS Keyway hole (Shape A) Keyway Hole + Tapped Hole (Shape B) E-GEAKB E-GEAKBB E-GEAKBG E-GEAKS | 1.5 | 12 | 15 | A K | 6 to 12·6.35 | 8N | 18 | 21 | 14.25 | 21 | 30 | 15 | 4 | M4 | 8.33 | 4.76 |
| 13 | 6 to 13·6.35 | 19.5 | 22.5 | 15.75 | 22.5 | 9.55 | 5.45 | |||||||||
| 14 | A B | 6 to 8·6.35 | 21 | 24 | 17.25 | 16 | 24 | 9 | 10.79 | 6.16 | ||||||
| *15 | 6 to 12·6.35 | 8N·10N to 12N | 22.5 | 25.5 | 18.75 | 18 | 12.09 | - | ||||||||
| 16 | 24 | 27 | 20.25 | 20 | 13.39 | 7.64 | ||||||||||
| 17 | 6 to 12·6.35 | 25.5 | 28.5 | 21.75 | 21 | 9.81 | 5.6 | |||||||||
| 18 | 6 to 13·6.35 | 27 | 30 | 23.25 | 22 | 27 | 12 | 5 | 16.06 | 9.17 | ||||||
| 19 | 6 to 15·6.35 | 28.5 | 31.5 | 24.75 | 24 | 17.41 | 9.94 | |||||||||
| 20 | 6 to 16·6.35 | 30 | 33 | 26.25 | 25 | 18.81 | 10.74 | |||||||||
| 21 | 31.5 | 34.5 | 27.75 | 13.45 | 7.68 | |||||||||||
| 22 | 6 to 17·6.35 | 33 | 36 | 29.25 | 26 | 21.63 | 12.34 | |||||||||
| 23 | 6 to 18·6.35 | 8N·10N to 13N | 34.5 | 37.5 | 30.75 | 27 | 15.33 | 8.75 | ||||||||
| 24 | 6 to 20·6.35 | 8N·10N to 15N | 36 | 39 | 32.25 | 30 | 24.45 | 13.95 | ||||||||
| 25 | 37.5 | 40.5 | 33.75 | M5 | 25.92 | 14.79 | ||||||||||
| 26 | 6 to 22·6.35 | 8N·10N to 17N | 39 | 42 | 35.25 | 32 | 27.42 | 15.65 | ||||||||
| 27 | 6 to 23·6.35 | 8N·10N to 19N | 40.5 | 43.5 | 36.75 | 34 | 19.17 | 10.94 | ||||||||
| 28 | 42 | 45 | 38.25 | 30.43 | 17.36 | |||||||||||
| 29 | 6 to 24·6.35 | 43.5 | 46.5 | 39.75 | 35 | 21.12 | 12.05 | |||||||||
| 30 | 45 | 48 | 41.25 | 33.3 | 19 | |||||||||||
| *32 | 6 to 28·6.35 | 8N·10N to 24N | 48 | 51 | 44.25 | 40 | 36.11 | - | ||||||||
| 33 | 49.5 | 52.5 | 45.75 | 25.07 | 14.31 | |||||||||||
| 34 | 51 | 54 | 47.25 | 39.45 | 22.51 | |||||||||||
| 35 | 52.5 | 55.5 | 48.75 | 40.93 | 23.35 | |||||||||||
| 36 | 54 | 57 | 50.25 | 42.24 | 24.1 | |||||||||||
| 38 | 6 to 24·6.35 | 8N·10N to 30N | 57 | 60 | 53.25 | 45 | 30.1 | 17.17 | ||||||||
| 39 | 58.5 | 61.5 | 54.75 | 31.11 | 17.75 | |||||||||||
| 40 | 8 to 33 | 10N to 30N | 60 | 63 | 56.25 | 48.31 | 27.57 | |||||||||
| 42 | 63 | 66 | 59.25 | 51.43 | 29.35 | |||||||||||
| 44 | 66 | 69 | 62.25 | 36.21 | 20.66 | |||||||||||
| 45 | 67.5 | 70.5 | 63.75 | 56.23 | 32.09 | |||||||||||
| 46 | 69 | 72 | 65.25 | 38.26 | 21.83 | |||||||||||
| 48 | 8 to 38 | 10N to 33N | 72 | 75 | 68.25 | 50 | 60.9 | 34.75 | ||||||||
| 49 | 73.5 | 76.5 | 69.75 | 41.35 | 23.6 | |||||||||||
| 50 | 75 | 78 | 71.25 | M6 | 63.97 | 36.51 | ||||||||||
| 51 | 76.5 | 79.5 | 72.75 | 43.41 | 24.77 | |||||||||||
| 52 | 78 | 81 | 74.25 | 67.07 | 38.28 | |||||||||||
| 54 | 12 to 38 | 12N to 33N | 81 | 84 | 77.25 | 46.52 | 26.55 | |||||||||
| 55 | 82.5 | 85.5 | 78.75 | 47.57 | 27.15 | |||||||||||
| 56 | 84 | 87 | 80.25 | 48.62 | 27.75 | |||||||||||
| 57 | 85.5 | 88.5 | 81.75 | 49.65 | 28.33 | |||||||||||
| 58 | 87 | 90 | 83.25 | 50.69 | 28.93 | |||||||||||
| 60 | 12 to 43 | 12N to 37N | 90 | 93 | 86.25 | 55 | 79.8 | 45.54 | ||||||||
| 62 | 93 | 96 | 89.25 | 54.89 | 31.32 | |||||||||||
| 63 | 94.5 | 97.5 | 90.75 | 55.92 | 31.91 | |||||||||||
| 64 | 96 | 99 | 92.25 | 56.99 | 32.52 | |||||||||||
| 65 | 97.5 | 100.5 | 93.75 | 58.03 | 33.11 | |||||||||||
| 66 | 99 | 102 | 95.25 | 59.07 | 33.71 | |||||||||||
| 68 | 102 | 105 | 98.25 | 61.17 | 34.91 | |||||||||||
| 69 | 103.5 | 106.5 | 99.75 | 62.23 | 35.51 | |||||||||||
| 70 | 12 to 50 | 12N to 44N | 105 | 108 | 101.25 | 65 | 95.56 | 54.53 | ||||||||
| 72 | 108 | 111 | 104.25 | 98.5 | 56.21 | |||||||||||
| 75 | 112.5 | 115.5 | 108.75 | 68.56 | 39.12 | |||||||||||
| 76 | 114 | 117 | 110.25 | 69.61 | 39.72 | |||||||||||
| 77 | 115.5 | 118.5 | 111.75 | 70.68 | 40.33 | |||||||||||
| 78 | 117 | 120 | 113.25 | 71.73 | 40.93 | |||||||||||
| *80 | 120 | 123 | 116.25 | 111.3 | - | |||||||||||
| 81 | 121.5 | 124.5 | 117.75 | 74.89 | 42.74 | |||||||||||
| 84 | 126 | 129 | 122.25 | 78.07 | 44.55 | |||||||||||
| 85 | 127.5 | 130.5 | 123.75 | 79.14 | 45.16 | |||||||||||
| 88 | 132 | 135 | 128.25 | 82.35 | 46.99 | |||||||||||
| 90 | 135 | 138 | 131.25 | 84.45 | 48.19 | |||||||||||
| 91 | 136.5 | 139.5 | 132.75 | 85.53 | 48.81 | |||||||||||
| 92 | 138 | 141 | 134.25 | 86.57 | 49.41 | |||||||||||
| 95 | 142.5 | 145.5 | 138.75 | 89.78 | 51.23 | |||||||||||
| 96 | 144 | 147 | 140.25 | 90.87 | 51.85 | |||||||||||
| 98 | 147 | 150 | 143.25 | 92.97 | 53.05 | |||||||||||
| 99 | 148.5 | 151.5 | 144.75 | 94.05 | 53.67 | |||||||||||
| 100 | 150 | 153 | 146.25 | 95.11 | 54.27 | |||||||||||
When selecting a shaft hole diameter of 10 with keyway hole + tapped hole and a keyway width of 4.0 mm (height 1.8 mm), please specify the P dimension as 10K. For details, please refer to Keyway Specifications
*1 The allowable transmission force in the table is a reference value calculated under normal conditions. For details, please refer to Gear Transmission Power Calculation
There are no corresponding gear products for the tooth numbers marked with * in E-GEAHS and E-GEAKSProduct Features
Usage Method
■ Intended Use for Spur Gears
| Type of Transmission | Description | Transmission Diagram (Simple) | Representative Transmission Methods | Representative Types of Transmission Pairings |
| Parallel Transmission | Parallel transmission of rotation/power between two axes with meshing gears | ![]() | ![]() | Spur Gear + Spur Gear Helical Gear + Helical Gear Herringbone Gear + Herringbone Gear Spur Gear + Internal Gear Helical Gear + Internal Helical Gear |
| Linear Transmission | Rotational displacement/power transmitted linearly, or linear displacement/power transmitted rotationally | ![]() | ![]() | Spur Gear + Spur Rack Helical Gear + Helical Rack |
Precautions
Example of Use
Application Industries
Related Products
| (Economy series) Spur gear Module 1.0 | Spur Gear, Custom Gear Width & Hub Size, Pressure Angle 20° | High-Frequency Quenched Rack, Gear Teeth Grinding Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: C-GEAKBB1.0-36-10-B-15N | Representative Model: GEFHB1.0-30-8-15-W10-H26 | Representative Model: RGEAH1.0-500-A | ||
| Advantages: Nitriding treatment, high cost performance | Advantage: custom size | Advantages: High tooth surface hardness, length can be extended |
Related Documents
Material
Surface Treatment












