Spur Gear, Pressure Angle 20°, Module 2.0

Brand :
MISUMI
Caution
Product Description
Product Overview
A gear is a product with teeth added around the circumference of a drive wheel. Gear transmission mechanisms are widely used for transmitting rotational motion, rotational speed, and rotational direction.
Dimensional Drawing
.jpg)
Threading of shaft holes is not possible for Shape A| Shaft Hole Specifications (Selectable Gear Shapes) | |
| Round Hole | Keyway hole |
![]() | ![]() |
Please click
Detailed Dimensions of Keyway.
The position relationship between the keyway and the teeth is not fixed.
If the gear shape is not specified, the gear shape will be B.Material Specification
| Type | Material | Surface Treatment | ||
| Round Hole | Round Hole+Tapped Hole | Keyway Hole Keyway Hole + Tapped Hole | ||
| E-GEAHB | E-GEAB | E-GEAKB | General structural steel or carbon steel | - |
| E-GEAHBB | E-GEABB | E-GEAKBB | Black Oxide Film | |
| E-GEAHBG | E-GEABG | E-GEAKBG | Electroless Nickel Plating | |
| E-GEAHS | E-GEAS | E-GEAKS | Stainless Steel | - |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of stainless steel.Please refer to
Surface Treatment and Rust Prevention Methods
Surface Treatment and Rust Prevention MethodsSpecification Table
| Part Number | Number of Teeth | B | Gear Shape | Shaft Hole Diameter PH8 Specified Unit: 1 mm | d Reference Circle Diameter | D Tip Circle Diameter | G Root Circle Diameter | H | L | ℓ1 | ℓ2 | M (Coarse Thread) | *1 Allowable Transmittable Force (N⋅m) Bending Strength | |||
| Type | Module | Round Hole Round Hole+Tapped Hole | Keyway Hole Keyway Hole + Tapped Hole | General structural steel or carbon steel | Stainless Steel | |||||||||||
| Round (Shape A · Shape B) E-GEAHB E-GEAHBB E-GEAHBG E-GEAHS Round Hole+Tapped Hole (Shape B) E-GEAB E-GEABB E-GEABG E-GEAS Keyway hole (Shape A) Keyway Hole + Tapped Hole (Shape B) E-GEAKB E-GEAKBB E-GEAKBG E-GEAKS | 2 | 12 | 20 | A B | 8 | 8N | 24 | 28 | 19 | 18 | 30 | 10 | 5 | M5 | 19.75 | 11.27 |
| 13 | 8 to 11 | 26 | 30 | 21 | 20 | 22.65 | 12.92 | |||||||||
| 14 | 28 | 32 | 23 | 25.58 | 14.6 | |||||||||||
| 15 | 8 to 15 | 8N to 12N | 30 | 34 | 25 | 24 | 34 | 14 | 7 | 28.65 | 16.35 | |||||
| 16 | 8 to 16 | 32 | 36 | 27 | 25 | 31.73 | 18.11 | |||||||||
| 17 | 8 to 19 | 8N to 14N | 34 | 38 | 29 | 28 | 34.89 | 19.91 | ||||||||
| 18 | 8 to 21 | 8N to 16N | 36 | 40 | 31 | 30 | 38.07 | 21.73 | ||||||||
| 19 | 8N to 17N | 38 | 42 | 33 | 31 | 41.27 | 23.55 | |||||||||
| 20 | 8 to 23 | 8N to 18N | 40 | 44 | 35 | 33 | 44.59 | 25.45 | ||||||||
| 21 | 8N to 19N | 42 | 46 | 37 | 34 | 47.87 | 27.32 | |||||||||
| 22 | 8 to 25 | 8N to 21N | 44 | 48 | 39 | 36 | 51.27 | 29.26 | ||||||||
| 23 | 8N to 22N | 46 | 50 | 41 | 37 | 54.57 | 31.14 | |||||||||
| 24 | 8 to 28 | 8N to 23N | 48 | 52 | 43 | 40 | 57.96 | 33.07 | ||||||||
| 25 | 50 | 54 | 45 | M6 | 61.43 | 35.05 | ||||||||||
| 26 | 8 to 30 | 8N to 27N | 52 | 56 | 47 | 42 | 64.99 | 37.09 | ||||||||
| 27 | 8 to 33 | 8N to 30N | 54 | 58 | 49 | 45 | 68.39 | 39.02 | ||||||||
| 28 | 56 | 60 | 51 | 72.12 | 41.16 | |||||||||||
| 29 | 8 to 32 | 8N to 29N | 58 | 62 | 53 | 47 | 75.35 | 43 | ||||||||
| 30 | 8 to 36 | 8N to 32N | 60 | 64 | 55 | 48 | 78.93 | 45.04 | ||||||||
| 32 | 8 to 38 | 8N to 33N | 64 | 68 | 59 | 50 | 85.59 | 48.84 | ||||||||
| 33 | 66 | 70 | 61 | 66.86 | 38.15 | |||||||||||
| 34 | 10 to 38 | 10N to 33N | 68 | 72 | 63 | 93.52 | 53.37 | |||||||||
| 35 | 10 to 40 | 10N to 35N | 70 | 74 | 65 | 52 | 97.01 | 55.36 | ||||||||
| 36 | 10 to 43 | 10N to 37N | 72 | 76 | 67 | 55 | 100.13 | 57.14 | ||||||||
| 38 | 76 | 80 | 71 | 107.7 | 61.46 | |||||||||||
| 39 | 78 | 82 | 73 | 82.97 | 47.35 | |||||||||||
| 40 | 10 to 48 | 10N to 40N | 80 | 84 | 75 | 60 | 114.52 | 65.35 | ||||||||
| 42 | 84 | 88 | 79 | 121.92 | 69.57 | |||||||||||
| 44 | 88 | 92 | 83 | 129.46 | 73.88 | |||||||||||
| 45 | 90 | 94 | 85 | 133.29 | 76.06 | |||||||||||
| 46 | 92 | 96 | 87 | 137.15 | 78.26 | |||||||||||
| 48 | 10 to 50 | 10N to 42N | 96 | 100 | 91 | 62 | 144.35 | 82.38 | ||||||||
| 49 | 98 | 102 | 93 | 110.27 | 62.93 | |||||||||||
| 50 | 100 | 104 | 95 | 151.64 | 86.53 | |||||||||||
| 51 | 12 to 52 | 12N to 44N | 102 | 106 | 97 | 115.77 | 66.07 | |||||||||
| 52 | 104 | 108 | 99 | 65 | 158.99 | 90.73 | ||||||||||
| 54 | 108 | 112 | 103 | 166.42 | 94.97 | |||||||||||
| 55 | 110 | 114 | 105 | 170.54 | 97.32 | |||||||||||
| 56 | 112 | 116 | 107 | 174.69 | 99.69 | |||||||||||
| 57 | 114 | 118 | 109 | 132.41 | 75.56 | |||||||||||
| 58 | 116 | 120 | 111 | 181.5 | 103.58 | |||||||||||
| 60 | 120 | 124 | 115 | 189.16 | 107.94 | |||||||||||
| 62 | 15 to 52 | 15N to 44N | 124 | 128 | 119 | 196.02 | 111.86 | |||||||||
| 63 | 126 | 130 | 121 | 149.12 | 85.1 | |||||||||||
| 64 | 128 | 132 | 123 | 203.78 | 116.29 | |||||||||||
| 65 | 130 | 134 | 125 | 207.23 | 118.26 | |||||||||||
| 66 | 132 | 136 | 127 | 157.52 | 89.9 | |||||||||||
| 68 | 136 | 140 | 131 | 219.54 | 125.28 | |||||||||||
| 69 | 138 | 142 | 133 | 165.94 | 94.7 | |||||||||||
| 70 | 140 | 144 | 135 | 226.51 | 129.26 | |||||||||||
| *72 | 144 | 148 | 139 | 233.49 | - | |||||||||||
| *75 | 20 to 52 | 20N to 44N | 150 | 154 | 145 | 245.07 | ||||||||||
| 76 | 152 | 156 | 147 | 185.61 | 105.92 | |||||||||||
| 77 | 154 | 158 | 149 | 188.48 | 107.56 | |||||||||||
When selecting a shaft hole diameter of 10 with keyway hole + tapped hole and a keyway width of 4.0 mm (height 1.8 mm), please specify the P dimension as 10K. For details, please refer to Keyway Specifications
*1 The allowable transmission force in the table is a reference value calculated under normal conditions. For details, please refer to Gear Transmission Power Calculation
When using keyway holes + tapped holes, the shaft hole diameter 9N specification cannot be manufactured.
Number of teeth marked with *: No corresponding gear product for E-GEAHS, E-GEAKSUsage Method
■ Intended Use for Spur Gears
| Type of Transmission | Description | Transmission Diagram (Simple) | Representative Transmission Methods | Representative Types of Transmission Pairings |
| Parallel Transmission | Parallel transmission of rotation/power between two axes with meshing gears | ![]() | ![]() | Spur Gear + Spur Gear Helical Gear + Helical Gear Herringbone Gear + Herringbone Gear Spur Gear + Internal Gear Helical Gear + Internal Helical Gear |
| Linear Transmission | Rotational displacement/power transmitted linearly, or linear displacement/power transmitted rotationally | ![]() | ![]() | Spur Gear + Spur Rack Helical Gear + Helical Rack |
Example of Use
Precautions
Application Industries
| Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Related Products
| (Economy series) Spur gear Module 1.0 | Spur Gear, Custom Gear Width & Hub Size, Pressure Angle 20° | High-Frequency Quenched Rack, Gear Teeth Grinding Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: C-GEAKBB1.0-36-10-B-15N | Representative Model: GEFHB1.0-30-8-15-W10-H26 | Representative Model: RGEAH1.0-500-A | ||
| Advantages: High tooth surface hardness, high cost performance | Advantage: custom size | Advantages: High tooth surface hardness, length can be extended |
Related Documents


Material
Surface Treatment












