Spur Gear, Pressure Angle 20°, Module 2.5

Brand :
MISUMI
Caution
Product Description
Product Overview
A gear is a product with teeth added around the circumference of a drive wheel. Gear transmission mechanisms are widely used for transmitting rotational motion, rotational speed, and rotational direction.
Dimensional Drawing

Threading of shaft holes is not possible for Type A| Shaft Hole Specifications (Selectable Gear Shapes) | |
| Round Hole | Keyway hole |
![]() | ![]() |
Please click
Detailed Dimensions of Keyway.
The position relationship between the keyway and the teeth is not fixed.
If the gear shape is not specified, the gear shape will be B.Specification Overview
| Type | Material | Surface Treatment | |
| Round Hole | Keyway | ||
| E-GEAHB | E-GEAKB | General structural steel or carbon steel | - |
| E-GEAHBB | E-GEAKBB | Black Oxide Film | |
When selecting the shaft hole specification without threads, the fixing screws are not included.
If the gear shape is not specified, the gear shape will be B.If there are requirements for rust prevention, give priority to products with hard chrome plating, electroless nickel plating surface treatment, or stainless steel SUS3 series materials.
Product Features
Usage Method
■ Intended Use for Spur Gears
| Type of Transmission | Description | Transmission Diagram (Simple) | Representative Transmission Methods | Representative Types of Transmission Pairings |
| Parallel Transmission | Parallel transmission of rotation/power between two axes with meshing gears | ![]() | ![]() | Spur Gear + Spur Gear Helical Gear + Helical Gear Herringbone Gear + Herringbone Gear Spur Gear + Internal Gear Helical Gear + Internal Helical Gear |
| Linear Transmission | Rotational displacement/power transmitted linearly, or linear displacement/power transmitted rotationally | ![]() | ![]() | Spur Gear + Spur Rack Helical Gear + Helical Rack |
Precautions
Example of Use
Application Industries
Related Products
| (Economy series) Spur gear Module 1.0 | Spur Gear, Custom Gear Width & Hub Size, Pressure Angle 20° | High-Frequency Quenched Rack, Gear Teeth Grinding Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: C-GEAKBB1.0-36-10-B-15N | Representative Model: GEFHB1.0-30-8-15-W10-H26 | Representative Model: RGEAH1.0-500-A | ||
| Advantages: Nitriding treatment, high cost performance | Advantage: custom size | Advantages: High tooth surface hardness, length can be extended |
Related Documents
Dimensional Drawing

Threading of shaft holes is not possible for Type A| Shaft Hole Specifications (Selectable Gear Shapes) | |
| Round Hole | Keyway hole |
![]() | ![]() |
Please click
Detailed Dimensions of Keyway.
The position relationship between the keyway and the teeth is not fixed.
If the gear shape is not specified, the gear shape will be B.Specification Table
| Part Number | Number of Teeth | B | Gear Shape | Shaft Hole Diameter PH8 Specified Unit: 1 mm | d Reference Circle Diameter | D Tip Circle Diameter | G Root Circle Diameter | H | L | ℓ1 | ℓ2 | M (Coarse Thread) | *1 Allowable Transmission Force (N⋅m) Bending Strength | ||
| Type | Module | Round Hole Round Hole+Threaded Hole | Keyway Hole Keyway Hole + Threaded Hole | General structural steel or carbon steel | |||||||||||
| 2.5 | 12 | 25 | A B | 8 to 13 | 8N | 30 | 35 | 23.75 | 23 | 37 | 12 | 6 | M5 | 38.58 | |
| 14 | 8 to 15 | 8N to 12N | 35 | 40 | 28.75 | 25 | 41 | 16 | 8 | 49.96 | |||||
| 15 | 8 to 20 | 8N to 15N | 37.5 | 42.5 | 31.25 | 30 | 55.96 | ||||||||
| Round E-GEAHB E-GEAHBB Round Hole+Threaded Hole (Type B) E-GEAB E-GEABB Keyway Hole E-GEAKB E-GEAKBB | 16 | 8 to 22 | 8N to 17N | 40 | 45 | 33.75 | 32 | 61.98 | |||||||
| 17 | 8 to 24 | 8N to 19N | 42.5 | 47.5 | 36.25 | 35 | 68.13 | ||||||||
| 18 | 8 to 26 | 8N to 22N | 45 | 50 | 38.75 | 38 | 74.36 | ||||||||
| 19 | 8 to 27 | 47.5 | 52.5 | 41.25 | 39 | 80.60 | |||||||||
| 20 | 8 to 28 | 8N to 23N | 50 | 55 | 43.75 | 40 | 87.09 | ||||||||
| 21 | 8 to 29 | 8N to 25N | 52.5 | 57.5 | 46.25 | 42 | 93.50 | ||||||||
| 22 | 8 to 32 | 8N to 29N | 55 | 60 | 48.75 | 44 | 100.13 | ||||||||
| 23 | 8 to 32 | 8N to 28N | 57.5 | 62.5 | 51.25 | 46 | 106.58 | ||||||||
| 24 | 8 to 36 | 8N to 32N | 60 | 65 | 53.75 | 48 | 113.19 | ||||||||
| 25 | 8 to 38 | 8N to 33N | 62.5 | 67.5 | 56.25 | 50 | M6 | 119.98 | |||||||
| 26 | 8 to 43 | 8N to 37N | 65 | 70 | 58.75 | 55 | 126.94 | ||||||||
| 27 | 8 to 48 | 8N to 40N | 67.5 | 72.5 | 61.25 | 60 | 133.57 | ||||||||
| 28 | 70 | 75 | 63.75 | 140.86 | |||||||||||
| 29 | 8 to 43 | 8N to 39N | 72.5 | 77.5 | 66.25 | 62 | 147.18 | ||||||||
| 30 | 8 to 51 | 8N to 43N | 75 | 80 | 68.75 | 65 | 154.16 | ||||||||
| 32 | 8 to 55 | 8N to 47N | 80 | 85 | 73.75 | 70 | 167.17 | ||||||||
| 34 | 10 to 55 | 10N to 47N | 85 | 90 | 78.75 | 182.65 | |||||||||
| 35 | 87.5 | 92.5 | 81.25 | 189.48 | |||||||||||
| 36 | 10 to 57 | 10N to 49N | 90 | 95 | 83.75 | 75 | 195.56 | ||||||||
| 38 | 95 | 100 | 88.75 | 210.35 | |||||||||||
| 40 | 10 to 60 | 10N to 50N | 100 | 105 | 93.75 | 80 | 223.66 | ||||||||
| 42 | 105 | 110 | 98.75 | 238.12 | |||||||||||
| 44 | 110 | 115 | 103.75 | 252.85 | |||||||||||
| 45 | 112.5 | 117.5 | 106.25 | 260.32 | |||||||||||
| 46 | 115 | 120 | 108.75 | 267.86 | |||||||||||
| 48 | 10 to 60 | 120 | 125 | 113.75 | 85 | 281.94 | |||||||||
| 50 | 12 to 60 | 12N to 50N | 125 | 130 | 118.75 | 296.17 | |||||||||
| 52 | 15 to 60 | 15N to 50N | 130 | 135 | 123.75 | 310.53 | |||||||||
| 54 | 135 | 140 | 128.75 | 325.04 | |||||||||||
| 55 | 137.5 | 142.5 | 131.25 | 333.08 | |||||||||||
| 56 | 140 | 145 | 133.75 | 341.19 | |||||||||||
| 58 | 145 | 150 | 138.75 | 354.50 | |||||||||||
| 60 | 25 to 60 | 25N to 50N | 150 | 155 | 143.75 | 369.44 | |||||||||
| 62 | 155 | 160 | 148.75 | 382.84 | |||||||||||
| 64 | 160 | 165 | 153.75 | 398.01 | |||||||||||
| 65 | 162.5 | 167.5 | 156.25 | 404.75 | |||||||||||
| 68 | 170 | 175 | 163.75 | 428.78 | |||||||||||
| 70 | 175 | 180 | 168.75 | 442.41 | |||||||||||
| 72 | 180 | 185 | 173.75 | 456.04 | |||||||||||
| 75 | 187.5 | 192.5 | 181.25 | 478.65 | |||||||||||
| 80 | 200 | 205 | 193.75 | 396.36 | |||||||||||
When selecting a shaft hole diameter of 10 with keyway hole + threaded hole and a keyway width of 4.0 mm (height 1.8 mm), please specify the P dimension as 10K. For details, please refer to Keyway Specifications
*1 The allowable transmission force in the table is a reference value calculated under normal conditions. For details, please refer to Gear Transmission Power Calculation
When using keyway holes + threaded holes, the shaft hole diameter 9N specification cannot be manufactured.Material Specifications
| Type | Material | Surface Treatment | ||
| Round Hole | Round Hole+Threaded Hole | Keyway Hole Keyway Hole + Threaded Hole | ||
| E-GEAHB | E-GEAB | E-GEAKB | General structural steel or carbon steel | - |
| E-GEAHBB | E-GEABB | E-GEAKBB | Ferroferric Oxide Protective Film | |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel.Please refer to
Surface Treatment and Rust Prevention Methods
Surface Treatment and Rust Prevention Methods

Material
Surface Treatment














