Polyurethane Roller With Bearing, Thickness Configurable

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product overview
Urethane is sintered onto the outer circumference of the core material to form a high strength urethane molded roller. A roller suitable for the transportation and sliding of various workpieces.
Product feature
Feature 1: The polyurethane layer is directly sintered onto the outer circumference of the core material, making it resistant to fall-off.
Feature 2: Based on its excellent mechanical strength, it is widely used to prevent scratches and cracks from occurring during the tight transportation of brittle items such as glass and acrylic.
Feature 3: Urethane does not easily transmit vibration or sound.
Feature 4: Urethane has a low dust emission property. In addition, since it does not contain carbon, it is a material that is not likely to cause color transfer. (*Natural color only)
Feature 2: Based on its excellent mechanical strength, it is widely used to prevent scratches and cracks from occurring during the tight transportation of brittle items such as glass and acrylic.
Feature 3: Urethane does not easily transmit vibration or sound.
Feature 4: Urethane has a low dust emission property. In addition, since it does not contain carbon, it is a material that is not likely to cause color transfer. (*Natural color only)
Dimensional drawing
· Straight type without bearing
· Straight type with bearing

When L ≤ d×3, the d hole is machined from a single direction.
When L > d×3, the d hole is machined from both sides, and the shape is as shown in the above illustration. Avoidance processing may not be present in some cases.Specification overview
| Type | Material | Hardness | Bearing | ||
| Type without bearing | Type with bearing | ||||
| Straight type | Straight type | Core material | Liner | ||
| E-ROEUHS | E-ROERUHS | austenitic stainless steel | Urethane (natural color) | Shore A95 | Steel |
| E-ROEUHA | E-ROERUHA | Aluminum alloy | |||
| E-ROEUS | E-ROERUS | austenitic stainless steel | Shore A90 | ||
| E-ROEUA | E-ROERUA | Aluminum alloy | |||
| E-ROEGS | E-ROERGS | austenitic stainless steel | Shore A70 | ||
| E-ROEGA | E-ROERGA | Aluminum alloy | |||
| - | E-ROERHS | austenitic stainless steel | Shore A50 | ||
| - | E-ROERHA | Aluminum alloy | |||
Due to previous omissions in the translation of the hardness unit Shore A, the term 'Shore hardness' has now been officially corrected to 'Shore hardness.' Updates to electronic and printed catalogs may be delayed, so please refer to the website for the most accurate information.
Please refer to the actual product for material color. Urethane may yellow over time, but its characteristics will not change.
Tolerance measurement environment: temperature 23+/-2℃, humidity 40 to 80%.
Urethane is sintered on the outer periphery of the core material.
For detailed dimensions of the bearing, please refer to
small diameter deep groove ball bearing double shielded product.
Deep groove ball bearing double shielded product.
This product does not guarantee the bearing brand.· Urethane damping material color chart
| Natural color |
![]() |
Urethane has a discolored characteristic; the above colors are for reference only.Application example

Mechanism name: pallet vertical transfer mechanism
Mechanism function:
Lifts the workpiece on the conveyor and changes the conveying direction.
Function of urethane roller:
Receives the workpiece transferred by the motor roller. The urethane layer coating protects the workpiece from damage.
For more details, please click
No.000216 pallet vertical transfer mechanism
Mechanism function:
Lifts the workpiece on the conveyor and changes the conveying direction.
Function of urethane roller:
Receives the workpiece transferred by the motor roller. The urethane layer coating protects the workpiece from damage.
For more details, please click
No.000216 pallet vertical transfer mechanismRelated industries
Related Documents
Precaution
(1) The polyurethane bonded to the bearing may become detached under harsh operating conditions. If higher polyurethane adhesion is required, please select the
sintered polyurethane roller.
(2) Please refer to the actual product for material color. Polyurethane will yellow over time, but its properties will not change.
(3) Regarding the discoloration of urethane
Urethane may darken in color by absorbing ultraviolet rays or light, a phenomenon known as yellowing. However, this does not affect its physical property. Please understand this when using the product.
(4) Urethane hydrolysis characteristics
If urethane is used for an extended period in environments containing moisture or humidity, hydrolysis will occur and cause deterioration.
In regions with high humidity, it is recommended to manage the temperature and humidity of the warehouse and operating environment to extend the product's service life.
(6) Urethane dimension change
The dimensions of urethane will change with the surrounding temperature, but the amount of change is small, and it will return to its original size after being left at room temperature for several hours.
sintered polyurethane roller.(2) Please refer to the actual product for material color. Polyurethane will yellow over time, but its properties will not change.
(3) Regarding the discoloration of urethane
Urethane may darken in color by absorbing ultraviolet rays or light, a phenomenon known as yellowing. However, this does not affect its physical property. Please understand this when using the product.
| Newly manufactured polyurethane | Yellowed polyurethane |
![]() | ![]() |
(4) Urethane hydrolysis characteristics
If urethane is used for an extended period in environments containing moisture or humidity, hydrolysis will occur and cause deterioration.
In regions with high humidity, it is recommended to manage the temperature and humidity of the warehouse and operating environment to extend the product's service life.
(5) Changes in product state after hydrolysis
· Polyurethane surface becomes sticky
· Irreversible scratch left by light pressure with a fingernail
· Polyurethane hardness decreases
· Polyurethane cracks and easily disintegrates into powder
· Polyurethane surface becomes sticky
· Irreversible scratch left by light pressure with a fingernail
· Polyurethane hardness decreases
· Polyurethane cracks and easily disintegrates into powder
| Hydrolyzed polyurethane |
![]() |
The dimensions of urethane will change with the surrounding temperature, but the amount of change is small, and it will return to its original size after being left at room temperature for several hours.
Material
Hardness






